Nitrile Unlined Gloves Power Grab ZERO

Brand :
TWARON

Caution

    Product Description

    Nitrile rubber unlined gloves with a wide variety of colors.
    [Features]
    ·Unlined gloves that are comfortable even for long hours of work.
    ·Excellent properties such as oil resistance, abrasion resistance, and scratch and puncture resistance
    ·The long cuffs can protect your wrists as well.
    [Applications]
    ·Ideal for machine maintenance and operation, civil engineering and construction, transportation and warehousing, machine parts manufacturing and assembly, and home appliance assembly.
    ·Ideal for outdoor work such as gardening, dairy farming, and harvesting.

    Features

    ●Semi-Long Type and Covers The Wrist From Dirt etc,.
    ●Nitrile rubber which has oil, penetration and scratch resistance is used.

    Specification

    ●SPQ(pair):10
    ●Thickness: Approx. 0.9mm

    Materials

    ●Glove: 100% Nylon 
    ●Slip Prevention: Nitrile Rubber
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Nitrile Unlined Gloves Power Grab ZERO | TWARON | MISUMI Thailand