(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Unlined rubber glove "joy hand"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 147.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
307-L
307-LL
307-M
307-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 147.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L 24.5 20.4 4907026030768 365-9305 87 1 Pair

฿ 147.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) LL 25 21.5 4907026030775 365-9313 93 1 Pair

฿ 147.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) M 23.5 19.9 4907026030744 365-9321 83 1 Pair

฿ 147.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) S 23 18.2 4907026030720 365-9330 73 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Leather Gloves Type
    Synthetic Leather
  • Thickness(mm)
    2
  • Slip Prevention Part Material
    Natural Rubber
  • Glove Material
    Polyester
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Faint ribbing anti-slip processing.
· Unlined back for good breathability, preventing stuffiness.
· Natural rubber coating is soft, with good workability.
[Applications]
· For shipping, warehouse work, civil engineering, construction work, etc.

Part Number
307-L
307-LL
307-M
307-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 147.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L 24.5 20.4 4907026030768 365-9305 87 1 Pair

฿ 147.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) LL 25 21.5 4907026030775 365-9313 93 1 Pair

฿ 147.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) M 23.5 19.9 4907026030744 365-9321 83 1 Pair

฿ 147.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) S 23 18.2 4907026030720 365-9330 73 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1