(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unlined Gloves "Major Love Fit"

Unlined Gloves "Major Love Fit"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 186.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
323-L
323-LL
323-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 186.27

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) L 24.5 18.2 7.5 4907026032366 454-9619 52 1 Pair

฿ 186.73

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) LL 25.5 19.2 7.8 4907026032373 454-9627 55 1 Pair

฿ 186.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) M 23.5 16.6 7.3 4907026032342 454-9635 45 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Leather Gloves Type
    Synthetic Leather
  • Color
    Gray
  • Thickness(mm)
    1.4
  • Slip Prevention Part Material
    Natural Rubber
  • Glove Material
    Cotton 45%, nylon 55%
  • Amount Of Content
    1 Pair

Product Description

Special non-slip grip for high grip strength in both dry and wet conditions.

Part Number
323-L
323-LL
323-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 186.27

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) L 24.5 18.2 7.5 4907026032366 454-9619 52 1 Pair

฿ 186.73

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) LL 25.5 19.2 7.8 4907026032373 454-9627 55 1 Pair

฿ 186.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) M 23.5 16.6 7.3 4907026032342 454-9635 45 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1