(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Non-Slip Gloves Blue Liner

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 212.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
300-2L
300-L
300-M
300-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 212.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) LL 25 21.5 8.4 4907026030072 324-6949 100 1 Pair

฿ 212.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) L 24.5 20.4 8.2 4907026030065 324-6957 94 1 Pair

฿ 212.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) M 23.5 19.9 7.6 4907026030041 324-6965 90 1 Pair

฿ 212.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) S 23 18.2 7.2 4907026030027 324-6973 80 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Leather Gloves Type
    Synthetic Leather
  • Color
    Blue
  • Thickness(mm)
    2.5
  • Slip Prevention Part Material
    Natural Rubber
  • Glove Material
    Cotton/Polyester
  • Amount Of Content
    1 Pair

Product Description

Soft, non-slip work gloves.
[Features]
·Coated with natural rubber, these gloves are resistant to tearing and have excellent workability.
·The unlined coating provides excellent breathability and prevents stuffiness.
·Resistant to tearing and maintains softness.
·Newly developed non-slip processing provides excellent grip.
[Applications]
·Transportation, cargo handling, construction, civil engineering, agriculture, dairy farming.

Part Number
300-2L
300-L
300-M
300-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 212.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) LL 25 21.5 8.4 4907026030072 324-6949 100 1 Pair

฿ 212.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) L 24.5 20.4 8.2 4907026030065 324-6957 94 1 Pair

฿ 212.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) M 23.5 19.9 7.6 4907026030041 324-6965 90 1 Pair

฿ 212.00

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) S 23 18.2 7.2 4907026030027 324-6973 80 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A deodorizing process is applied to prevent smell.

Specification

●Color:Blue
●SPQ(pair):10
●Thickness: Approx. 2mm

Materials

●Slip Prevention: Natural Rubber
●Glove: Cotton, Polyester