(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cotton Gloves, 8G, 12 Pair

Cotton Gloves, 8G, 12 Pair

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 206001

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    8
  • Size
    Free
  • Around Palm(cm)
    19
  • Color
    White
  • Total Length(cm)
    22.5
  • Length of Middle Finger(cm)
    8.5
  • JAN Code
    4956668070922
  • Trusco Code
    408-8212
  • Mass(g)
    750
  • Features
    The pure cotton professional work gloves are made with the finest 8 gauge, no. 21 thread.
  • Material Quality
    100% Cotton
  • Amount Of Content
    1 Pack (12 pcs)
Part Number
206001
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 846.23

WORK GLOVES 1 Pack(s)

12 Pieces Per Package

10 Day(s) 1 Pack (12 pcs)

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    8
  • Size
    Free
  • Around Palm(cm)
    19
  • Color
    White
  • Total Length(cm)
    22.5
  • Length of Middle Finger(cm)
    8.5
  • JAN Code
    4956668070922
  • Trusco Code
    408-8212
  • Mass(g)
    750
  • Features
    The pure cotton professional work gloves are made with the finest 8 gauge, no. 21 thread.
  • Material Quality
    100% Cotton
  • Amount Of Content
    1 Pack (12 pcs)

Product Description

[Features]
· Uses 8 gauge knit and the finest no. 21 thread for a professional cotton work glove.
[Applications]
· Strong against flame and heat, for use in steel works, etc.

Specifications of 206001

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    8
  • Size
    Free
  • Around Palm(cm)
    19
  • Color
    White
  • Total Length(cm)
    22.5
  • Length of Middle Finger(cm)
    8.5
  • JAN Code
    4956668070922
  • Trusco Code
    408-8212
  • Mass(g)
    750
  • Features
    The pure cotton professional work gloves are made with the finest 8 gauge, no. 21 thread.
  • Material Quality
    100% Cotton
  • Amount Of Content
    1 Pack (12 pcs)
Part Number
206001
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 846.23

WORK GLOVES 1 Pack(s)

12 Pieces Per Package

10 Day(s) 1 Pack (12 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1