- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Cotton Mix Work Gloves, Work Mark, 12 Pairs
Specifications of 202437
-
- Product Model
- Cotton Work Gloves
-
- The intended use
- For work
-
- Gauge
- 8
-
- Size
- Free
-
- Around Palm(cm)
- 20
-
- Color
- Generation
-
- Total Length(cm)
- 22.5
-
- Length of Middle Finger(cm)
- 8.5
-
- Thickness(mm)
- 4
-
- JAN Code
- 4956668055257
-
- Trusco Code
- 387-7825
-
- Mass(g)
- 720
-
- Features
- Uses industry's first 8G. PRO cotton-blended gloves that offer excellent protection and durability.
-
- Material Quality
- Cotton 30%, Polyester 70%
-
- Amount Of Content
- 1 Pack (12 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 396.82
|
WORK GLOVES
|
1 Pack(s)
|
12 Pieces Per Package
|
|
10 Day(s)
|
1 Pack (12 pcs) |
Basic Specifications
-
- Product Model
- Cotton Work Gloves
-
- The intended use
- For work
-
- Gauge
- 8
-
- Size
- Free
-
- Around Palm(cm)
- 20
-
- Color
- Generation
-
- Total Length(cm)
- 22.5
-
- Length of Middle Finger(cm)
- 8.5
-
- Thickness(mm)
- 4
-
- JAN Code
- 4956668055257
-
- Trusco Code
- 387-7825
-
- Mass(g)
- 720
-
- Features
- Uses industry's first 8G. PRO cotton-blended gloves that offer excellent protection and durability.
-
- Material Quality
- Cotton 30%, Polyester 70%
-
- Amount Of Content
- 1 Pack (12 pcs)
Product Description
[Features]
· Uses the industry's first 8 gauge knit. Professional thick cotton work gloves for excellent protection and durability.
[Applications]
· For general work.
· Work gloves for use in factories, with excellent oil and sweat absorption.
Specifications of 202437
-
- Product Model
- Cotton Work Gloves
-
- The intended use
- For work
-
- Gauge
- 8
-
- Size
- Free
-
- Around Palm(cm)
- 20
-
- Color
- Generation
-
- Total Length(cm)
- 22.5
-
- Length of Middle Finger(cm)
- 8.5
-
- Thickness(mm)
- 4
-
- JAN Code
- 4956668055257
-
- Trusco Code
- 387-7825
-
- Mass(g)
- 720
-
- Features
- Uses industry's first 8G. PRO cotton-blended gloves that offer excellent protection and durability.
-
- Material Quality
- Cotton 30%, Polyester 70%
-
- Amount Of Content
- 1 Pack (12 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 396.82
|
WORK GLOVES
|
1 Pack(s)
|
12 Pieces Per Package
|
|
10 Day(s)
|
1 Pack (12 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?