(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PVC gloves pearl thin hand

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 53.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
761-L
761-M
761-S
761-SS
762-M
762-S
764-L
764-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Size Around Palm
(cm)
Color Total Length
(cm)
Length of Middle Finger
(cm)
Thickness
(mm)
JAN Code Trusco Code Weight (g) Material 1 Slip prevention Mass
(g)
Features Use Material Quality Amount Of Content

฿ 81.83

PVC GLOVES 1 Piece(s) Same day No Fourchette L 21.6 White 30 8.0 0.4 4907026076162 377-4121 - - - 54.0 Polyvinyl chloride gloves that are tough on oil and chemicals compared to natural rubber. A thin type good for slender hands with a natural fingertip touch and appropriate for detailed work. For light work inside manufacturing plants. Manufacture and handling of mechanical components. Fisheries and Agriculture. Vinyl Chloride (PVC) 1 Pair

฿ 53.00

PVC GLOVES 10 Piece(s) 5 Day(s) No Fourchette M 19.8 White 30 7.7 0.4 4907026076148 377-4139 - - - 50.0 Polyvinyl chloride gloves that are tough on oil and chemicals compared to natural rubber. A thin type good for slender hands with a natural fingertip touch and appropriate for detailed work. For light work inside manufacturing plants. Manufacture and handling of mechanical components. Fisheries and Agriculture. Vinyl Chloride (PVC) 1 Pair

฿ 82.09

PVC GLOVES 1 Piece(s) 10 Day(s) No Fourchette S 18.8 White 30 7.3 0.4 4907026076124 377-4147 - - - 47.0 Polyvinyl chloride gloves that are tough on oil and chemicals compared to natural rubber. A thin type good for slender hands with a natural fingertip touch and appropriate for detailed work. For light work inside manufacturing plants. Manufacture and handling of mechanical components. Fisheries and Agriculture. Vinyl Chloride (PVC) 1 Pair

฿ 81.78

PVC GLOVES 1 Piece(s) 10 Day(s) No Fourchette SS 18.6 White 29 6.9 0.4 4907026076117 377-4155 - - - 45.5 Polyvinyl chloride gloves that are tough on oil and chemicals compared to natural rubber. A thin type good for slender hands with a natural fingertip touch and appropriate for detailed work. For light work inside manufacturing plants. Manufacture and handling of mechanical components. Fisheries and Agriculture. Vinyl Chloride (PVC) 1 Pair

฿ 75.30

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) - M 20.6 Pink 30 7.7 0.25 4907026076247 780-9859 50.000 PVC resin Yes - - - - -

฿ 74.84

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) - S 19.1 Pink 29 7.3 0.25 4907026076223 780-9867 47.000 PVC resin Yes - - - - -

฿ 75.92

PVC GLOVES 1 Piece(s) 10 Day(s) - L 22.2 Blue 30 7.9 0.25 4907026076469 780-9875 54.000 PVC resin Yes - - - - -

฿ 75.30

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) - M 20.6 Blue 30 7.7 0.25 4907026076445 780-9883 50.000 PVC resin Yes - - - - -

Basic Specifications

Product Description

The fingers and palms of these vinyl chloride gloves are non-slip treated for excellent workability.
[Features]
·Rolled cuffs prevent tearing from the cuffs.
·Gloves that fit the hand and improve work efficiency, thanks to the design of the hand's movements.
·Gloves made of vinyl chloride that are more resistant to oil and chemicals than natural rubber.
·The thin hand type fits perfectly in your hand, and the fingertips feel natural, making it ideal for detailed work.
·Uses non-phthalate ester material to provide peace of mind.
[Applications]
·Can be used for cooking, cleaning, light work in factories, handling machine parts manufacturing, fishing, and agriculture.

Part Number
761-L
761-M
761-S
761-SS
762-M
762-S
764-L
764-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Size Around Palm
(cm)
Color Total Length
(cm)
Length of Middle Finger
(cm)
Thickness
(mm)
JAN Code Trusco Code Weight (g) Material 1 Slip prevention Mass
(g)
Features Use Material Quality Amount Of Content

฿ 81.83

PVC GLOVES 1 Piece(s) Same day No Fourchette L 21.6 White 30 8.0 0.4 4907026076162 377-4121 - - - 54.0 Polyvinyl chloride gloves that are tough on oil and chemicals compared to natural rubber. A thin type good for slender hands with a natural fingertip touch and appropriate for detailed work. For light work inside manufacturing plants. Manufacture and handling of mechanical components. Fisheries and Agriculture. Vinyl Chloride (PVC) 1 Pair

฿ 53.00

PVC GLOVES 10 Piece(s) 5 Day(s) No Fourchette M 19.8 White 30 7.7 0.4 4907026076148 377-4139 - - - 50.0 Polyvinyl chloride gloves that are tough on oil and chemicals compared to natural rubber. A thin type good for slender hands with a natural fingertip touch and appropriate for detailed work. For light work inside manufacturing plants. Manufacture and handling of mechanical components. Fisheries and Agriculture. Vinyl Chloride (PVC) 1 Pair

฿ 82.09

PVC GLOVES 1 Piece(s) 10 Day(s) No Fourchette S 18.8 White 30 7.3 0.4 4907026076124 377-4147 - - - 47.0 Polyvinyl chloride gloves that are tough on oil and chemicals compared to natural rubber. A thin type good for slender hands with a natural fingertip touch and appropriate for detailed work. For light work inside manufacturing plants. Manufacture and handling of mechanical components. Fisheries and Agriculture. Vinyl Chloride (PVC) 1 Pair

฿ 81.78

PVC GLOVES 1 Piece(s) 10 Day(s) No Fourchette SS 18.6 White 29 6.9 0.4 4907026076117 377-4155 - - - 45.5 Polyvinyl chloride gloves that are tough on oil and chemicals compared to natural rubber. A thin type good for slender hands with a natural fingertip touch and appropriate for detailed work. For light work inside manufacturing plants. Manufacture and handling of mechanical components. Fisheries and Agriculture. Vinyl Chloride (PVC) 1 Pair

฿ 75.30

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) - M 20.6 Pink 30 7.7 0.25 4907026076247 780-9859 50.000 PVC resin Yes - - - - -

฿ 74.84

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) - S 19.1 Pink 29 7.3 0.25 4907026076223 780-9867 47.000 PVC resin Yes - - - - -

฿ 75.92

PVC GLOVES 1 Piece(s) 10 Day(s) - L 22.2 Blue 30 7.9 0.25 4907026076469 780-9875 54.000 PVC resin Yes - - - - -

฿ 75.30

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) - M 20.6 Blue 30 7.7 0.25 4907026076445 780-9883 50.000 PVC resin Yes - - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1