(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
611-2L |
611-L |
611-M |
612-2L |
612-L |
612-M |
619-L |
619-LL |
619-M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Total Length (cm) |
Length of Middle Finger (cm) |
Thickness (mm) |
JAN Code | Trusco Code | Weight (g) | Material 1 | Materials 2 | Slip prevention | Type | Mass (g) |
Features | Use | Material List | Lining Material | Other specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 205.00 |
PVC GLOVES | 1 Piece(s) | - | 10 Day(s) | LL | 25.7 | 26 | 8.6 | 1.15 | 4907026061175 | 377-3841 | - | - | - | - | - | 117 | They are made of polyvinyl chloride that are tough on oil and has excellent abrasion-resistance. They have excellent grip due to the special non-slip treatment applied to the fingers and palm side. | Machinery, construction, civil work. | Vinyl Chloride | Knitted Cotton Fabric | Antibacterial and Odor-resistant Processing | 1 Pair | ||
฿ 205.00 |
PVC GLOVES | 1 Piece(s) | - | 12 Day(s) | L | 24.8 | 26 | 8.1 | 1.15 | 4907026061168 | 377-3850 | - | - | - | - | - | 112 | They are made of polyvinyl chloride that are tough on oil and has excellent abrasion-resistance. They have excellent grip due to the special non-slip treatment applied to the fingers and palm side. | Machinery, construction, civil work. | Vinyl Chloride | Knitted Cotton Fabric | Antibacterial and Odor-resistant Processing | 1 Pair | ||
฿ 205.00 |
PVC GLOVES | 1 Piece(s) | - | 1 Day(s) | M | 24.3 | 26 | 7.8 | 1.15 | 4907026061144 | 377-3868 | - | - | - | - | - | 108 | They are made of polyvinyl chloride that are tough on oil and has excellent abrasion-resistance. They have excellent grip due to the special non-slip treatment applied to the fingers and palm side. | Machinery, construction, civil work. | Vinyl Chloride | Knitted Cotton Fabric | Antibacterial and Odor-resistant Processing | 1 Pair | ||
฿ 315.00 |
PVC GLOVES | 1 Piece(s) | - | 10 Day(s) | LL | 24.7 | 29 | 8.6 | Approx. 1.2 | 4907026061274 | 829-0814 | 129.000 | Front: PVC resin | Back: Cotton knitted fabric | Yes | Knitted fabric (cotton) | - | - | - | - | - | - | - | ||
฿ 315.00 |
PVC GLOVES | 1 Piece(s) | - | 10 Day(s) | L | 23.3 | 29 | 8.1 | Approx. 1.2 | 4907026061267 | 829-0813 | 122.000 | Front: PVC resin | Back: Cotton knitted fabric | Yes | Knitted fabric (cotton) | - | - | - | - | - | - | - | ||
฿ 315.00 |
PVC GLOVES | 1 Piece(s) | - | 10 Day(s) | M | 22.7 | 29 | 7.8 | Approx. 1.2 | 4907026061243 | 829-0812 | 120.000 | Front: PVC resin | Back: Cotton knitted fabric | Yes | Knitted fabric (cotton) | - | - | - | - | - | - | - | ||
฿ 2,195.77 |
PVC GLOVES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | L | 23.3 | 26 | 8.1 | Approx. 1.2 | 4907026061960 | 857-1853 | 1120.000 | Front: PVC resin | Back: Cotton knitted fabric | Yes | Knitted fabric (cotton) | - | - | - | - | - | - | - | ||
฿ 2,195.77 |
PVC GLOVES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | LL | 24.7 | 26 | 8.6 | Approx. 1.2 | 4907026061977 | 857-1854 | 1170.000 | Front: PVC resin | Back: Cotton knitted fabric | Yes | Knitted fabric (cotton) | - | - | - | - | - | - | - | ||
฿ 2,195.77 |
PVC GLOVES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | M | 22.7 | 26 | 7.8 | Approx. 1.2 | 4907026061946 | 857-1855 | 1080.000 | Front: PVC resin | Back: Cotton knitted fabric | Yes | Knitted fabric (cotton) | - | - | - | - | - | - | - |
Vinyl chloride gloves with excellent anti-slip effect, supple wearing comfort and grip.
[Features]
·It is resistant to oil and has excellent wear resistance.
·The anti-slip processing on the fingers and palm provides excellent grip.
·It has been treated with an antibacterial and deodorizing treatment that suppresses the growth of bacteria and cuts the odor of sweat.
[Applications]
·Ideal for machine building, assembly work, oil handling work, construction, civil engineering, agriculture, forestry and fishing.
Part Number |
---|
611-2L |
611-L |
611-M |
612-2L |
612-L |
612-M |
619-L |
619-LL |
619-M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Total Length (cm) |
Length of Middle Finger (cm) |
Thickness (mm) |
JAN Code | Trusco Code | Weight (g) | Material 1 | Materials 2 | Slip prevention | Type | Mass (g) |
Features | Use | Material List | Lining Material | Other specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 205.00 |
PVC GLOVES | 1 Piece(s) | - | 10 Day(s) | LL | 25.7 | 26 | 8.6 | 1.15 | 4907026061175 | 377-3841 | - | - | - | - | - | 117 | They are made of polyvinyl chloride that are tough on oil and has excellent abrasion-resistance. They have excellent grip due to the special non-slip treatment applied to the fingers and palm side. | Machinery, construction, civil work. | Vinyl Chloride | Knitted Cotton Fabric | Antibacterial and Odor-resistant Processing | 1 Pair | ||
฿ 205.00 |
PVC GLOVES | 1 Piece(s) | - | 12 Day(s) | L | 24.8 | 26 | 8.1 | 1.15 | 4907026061168 | 377-3850 | - | - | - | - | - | 112 | They are made of polyvinyl chloride that are tough on oil and has excellent abrasion-resistance. They have excellent grip due to the special non-slip treatment applied to the fingers and palm side. | Machinery, construction, civil work. | Vinyl Chloride | Knitted Cotton Fabric | Antibacterial and Odor-resistant Processing | 1 Pair | ||
฿ 205.00 |
PVC GLOVES | 1 Piece(s) | - | 1 Day(s) | M | 24.3 | 26 | 7.8 | 1.15 | 4907026061144 | 377-3868 | - | - | - | - | - | 108 | They are made of polyvinyl chloride that are tough on oil and has excellent abrasion-resistance. They have excellent grip due to the special non-slip treatment applied to the fingers and palm side. | Machinery, construction, civil work. | Vinyl Chloride | Knitted Cotton Fabric | Antibacterial and Odor-resistant Processing | 1 Pair | ||
฿ 315.00 |
PVC GLOVES | 1 Piece(s) | - | 10 Day(s) | LL | 24.7 | 29 | 8.6 | Approx. 1.2 | 4907026061274 | 829-0814 | 129.000 | Front: PVC resin | Back: Cotton knitted fabric | Yes | Knitted fabric (cotton) | - | - | - | - | - | - | - | ||
฿ 315.00 |
PVC GLOVES | 1 Piece(s) | - | 10 Day(s) | L | 23.3 | 29 | 8.1 | Approx. 1.2 | 4907026061267 | 829-0813 | 122.000 | Front: PVC resin | Back: Cotton knitted fabric | Yes | Knitted fabric (cotton) | - | - | - | - | - | - | - | ||
฿ 315.00 |
PVC GLOVES | 1 Piece(s) | - | 10 Day(s) | M | 22.7 | 29 | 7.8 | Approx. 1.2 | 4907026061243 | 829-0812 | 120.000 | Front: PVC resin | Back: Cotton knitted fabric | Yes | Knitted fabric (cotton) | - | - | - | - | - | - | - | ||
฿ 2,195.77 |
PVC GLOVES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | L | 23.3 | 26 | 8.1 | Approx. 1.2 | 4907026061960 | 857-1853 | 1120.000 | Front: PVC resin | Back: Cotton knitted fabric | Yes | Knitted fabric (cotton) | - | - | - | - | - | - | - | ||
฿ 2,195.77 |
PVC GLOVES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | LL | 24.7 | 26 | 8.6 | Approx. 1.2 | 4907026061977 | 857-1854 | 1170.000 | Front: PVC resin | Back: Cotton knitted fabric | Yes | Knitted fabric (cotton) | - | - | - | - | - | - | - | ||
฿ 2,195.77 |
PVC GLOVES | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | M | 22.7 | 26 | 7.8 | Approx. 1.2 | 4907026061946 | 857-1855 | 1080.000 | Front: PVC resin | Back: Cotton knitted fabric | Yes | Knitted fabric (cotton) | - | - | - | - | - | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?