(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Natural Rubber Gloves Beauty Medium Thickness (with fleece lining)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 90.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
265-L
265-M
265-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Total Length
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 90.00

NATURAL RUBBER GLOVES 1 Piece(s) 1 Day(s) L 22.6 35 8.6 4907026026563 377-3787 39.0 1 Pair

฿ 98.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 20.2 35 7.6 4907026026549 377-3795 34.5 1 Pair

฿ 98.00

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) S 19.0 33 7.0 4907026026525 377-3809 31.0 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Long
  • The intended use
    For work
  • Color
    Red
  • Thickness(mm)
    0.45
  • Features
    Flexible, natural rubber gloves that do not tear easily. The shape fits to the hand and prevents getting tired easily. Non-slip treatment has been applied to the finger and palm side.
  • Use
    Seafood processing. Fishing and Agriculture.
  • Material List
    Natural Rubber
  • Lining Material
    Cotton flocking
  • Other specifications
    Food Sanitation Law Compliant
  • Amount Of Content
    1 Pair

Product Description

Natural rubber gloves "Beauty Medium Thick" (with fleece lining) that fit your hands and are easy to put on and take off.
[Features]
·Excellent workability with non-slip processing on fingers and palms.
·With a flocked lining, it feels good on the skin and is easy to put on and take off.
·The cuffs have unique folds that can be folded back to prevent water from dripping onto the arm.
·Gloves that are resistant to tearing, flexible and work well.
·Gloves with good grip, with anti-slip treatment applied to fingers and palms.
[Applications]
·Food processing site.
·Agricultural/water industry sites.

Part Number
265-L
265-M
265-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Total Length
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 90.00

NATURAL RUBBER GLOVES 1 Piece(s) 1 Day(s) L 22.6 35 8.6 4907026026563 377-3787 39.0 1 Pair

฿ 98.00

NATURAL RUBBER GLOVES 1 Piece(s) 10 Day(s) M 20.2 35 7.6 4907026026549 377-3795 34.5 1 Pair

฿ 98.00

NATURAL RUBBER GLOVES 1 Piece(s) 12 Day(s) S 19.0 33 7.0 4907026026525 377-3809 31.0 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Natural rubber gloves which is supple and strong against tearing.

Specification

●Color:Red
●SPQ(pair):10
●Thickness: 0.45mm
●Food Sanitation Act Compliant Product

Materials

●Front: Natural Rubber
●Back: Cotton(bristle)