(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO146 |
NO148 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Detail Type | Thickness (mm) |
Width (cm) |
Length (cm) |
JAN Code | Trusco Code | Mass (g) |
Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,286.00 |
CUT-RESISTANT PROTECTORS | 1 Pack(s) |
5 Pieces Per Package |
12 Day(s) | Arm cover | 1.35 | 10 | 31 | 4907026014607 | 370-9477 | 250 | A remarkably safe wrist band using high-strength polyethylene with excellent cut resistance and low dust generation. There is no discoloration of goods by ultraviolet ray like with aramid fiber. Grime is not conspicuous because it is made of black heather. | 1 Bag (5 Sheets) | ||
฿ 1,538.15 |
CUT-RESISTANT PROTECTORS | 1 Pack(s) |
5 Pieces Per Package |
5 Day(s) | Wrist Guard | 2 | 8 | 17 | 4907026014805 | 370-9485 | 150 | A remarkably safe wrist band using high-strength polyethylene with excellent cut resistance and low dust generation. There is no discoloration of goods by ultraviolet ray like with aramid fiber. | 1 Bag (5 Sheets) |
[Features]
· A wrist band made of high strength polyethylene—a material with low-dust-producing and incision-resistant properties, helping ensure safety.
· Will not change color like aramid fibers do when exposed to ultraviolet light.
[Applications]
· Glass production, precision equipment manufacturing, kitchen work in restaurants or as a safety measures for drivers.
· Automotive industry.
· Pressing.
Part Number |
---|
NO146 |
NO148 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Detail Type | Thickness (mm) |
Width (cm) |
Length (cm) |
JAN Code | Trusco Code | Mass (g) |
Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,286.00 |
CUT-RESISTANT PROTECTORS | 1 Pack(s) |
5 Pieces Per Package |
12 Day(s) | Arm cover | 1.35 | 10 | 31 | 4907026014607 | 370-9477 | 250 | A remarkably safe wrist band using high-strength polyethylene with excellent cut resistance and low dust generation. There is no discoloration of goods by ultraviolet ray like with aramid fiber. Grime is not conspicuous because it is made of black heather. | 1 Bag (5 Sheets) | ||
฿ 1,538.15 |
CUT-RESISTANT PROTECTORS | 1 Pack(s) |
5 Pieces Per Package |
5 Day(s) | Wrist Guard | 2 | 8 | 17 | 4907026014805 | 370-9485 | 150 | A remarkably safe wrist band using high-strength polyethylene with excellent cut resistance and low dust generation. There is no discoloration of goods by ultraviolet ray like with aramid fiber. | 1 Bag (5 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?