- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Grass Cutter One Touch Apron Type A (Cowboy Style)
Specifications of KOTAG1
-
- Product Model
- One touch type
-
- Specifications
- For work
-
- Length (cm)
- 110
-
- Width (cm)
- 80
-
- Thickness(mm)
- Mesh Type 0.25
-
- Color Details
- Green
-
- JAN Code
- 4936963120065
-
- Trusco Code
- 354-6292
-
- Mass(g)
- 344
-
- Features
- With pocket and no shoulder strap, one-touch quickly detachable type that fits the waist, without burdening the shoulders.
-
- Use
- Scattering prevention for mowing, gardening, and polishing, etc.
-
- Material Quality
- Polyester (PVC Resin Coating)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,176.00
|
APRONS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- One touch type
-
- Specifications
- For work
-
- Length (cm)
- 110
-
- Width (cm)
- 80
-
- Thickness(mm)
- Mesh Type 0.25
-
- Color Details
- Green
-
- JAN Code
- 4936963120065
-
- Trusco Code
- 354-6292
-
- Mass(g)
- 344
-
- Features
- With pocket and no shoulder strap, one-touch quickly detachable type that fits the waist, without burdening the shoulders.
-
- Use
- Scattering prevention for mowing, gardening, and polishing, etc.
-
- Material Quality
- Polyester (PVC Resin Coating)
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· A type that can be put on or removed in a single speedy action, helping prevent shoulder stiffness. Does not use any shoulder straps and is put on by simply fitting to the waist.
· Rest easy knowing that the apron will quickly come off if it happens to get caught up in moving machinery, etc.
· The mesh material has excellent breathability, preventing stuffiness even in summer.
· A split leg type that won't cling around the legs, even in places with awkward footing such as where you have to step over things.
[Applications]
· Deflecting splashes and scattered debris when cutting grass, gardening, polishing. etc.
Specifications of KOTAG1
-
- Product Model
- One touch type
-
- Specifications
- For work
-
- Length (cm)
- 110
-
- Width (cm)
- 80
-
- Thickness(mm)
- Mesh Type 0.25
-
- Color Details
- Green
-
- JAN Code
- 4936963120065
-
- Trusco Code
- 354-6292
-
- Mass(g)
- 344
-
- Features
- With pocket and no shoulder strap, one-touch quickly detachable type that fits the waist, without burdening the shoulders.
-
- Use
- Scattering prevention for mowing, gardening, and polishing, etc.
-
- Material Quality
- Polyester (PVC Resin Coating)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,176.00
|
APRONS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●There is no shoulder strap with a pocket and it is a quick one-touch detachable type that makes it fit to the waist and the shoulder is hard to stick.Usage
●Anti-scattering Such as Mowing, Gardening, Polishing, etc.Specification
●Color:Green
●Length(cm):110
●Width(cm):80
●SPQ(sheet):25Materials
●Polyester(PVC resin coating)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?