(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
50000-BC-3L |
50000-BC-L |
50000-BC-LL |
50000-BC-M |
50000-MB-3L |
50000-MB-L |
50000-MB-LL |
50000-MB-M |
50000-NB-3L |
50000-NB-L |
50000-NB-LL |
50000-NB-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Waist (cm) |
Inseam (cm) |
Body height (cm) |
Size | Color Details | JAN Code | Trusco Code | Mass (g) |
Features | Use | Specifications | Material Quality |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,812.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | Black | 105 | 82 | 177~182 | 3L | Black | 4582103911095 | 447-8941 | 750 | Bellows are attached to the lower back portion (power net specifications). Full color selection available. | Automobile repairs, etc. General work, other. | Front open section fastener style. Elastic waist sides type. | Polyester 65 %, cotton 35 % | ||
฿ 2,579.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Black | 95 | 76 | 167~172 | L | Black | 4582103911057 | 447-8959 | 750 | Bellows are attached to the lower back portion (power net specifications). Full color selection available. | Automobile repairs, etc. General work, other. | Front open section fastener style. Elastic waist sides type. | Polyester 65 %, cotton 35 % | ||
฿ 2,579.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Black | 100 | 79 | 172~177 | LL | Black | 4582103911064 | 447-8967 | 750 | Bellows are attached to the lower back portion (power net specifications). Full color selection available. | Automobile repairs, etc. General work, other. | Front open section fastener style. Elastic waist sides type. | Polyester 65 %, cotton 35 % | ||
฿ 3,462.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | Black | 90 | 73 | 162~167 | M | Black | 4582103911071 | 447-8975 | 750 | Bellows are attached to the lower back portion (power net specifications). Full color selection available. | Automobile repairs, etc. General work, other. | Front open section fastener style. Elastic waist sides type. | Polyester 65 %, cotton 35 % | ||
฿ 3,812.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | Blue | 105 | 82 | 177~182 | 3L | Marine Blue | 4560105067125 | 447-8983 | - | - | - | Front Open Section Fastener Style, Elastic Waist Sides Type | · 65% polyester, 35% cotton | ||
฿ 3,462.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | Blue | 95 | 76 | 167~172 | L | Marine Blue | 4560105067095 | 447-8991 | - | - | - | Front Open Section Fastener Style, Elastic Waist Sides Type | · 65% polyester, 35% cotton | ||
฿ 3,462.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | Blue | 100 | 79 | 172~177 | LL | Marine Blue | 4560105067101 | 447-9009 | - | - | - | Front Open Section Fastener Style, Elastic Waist Sides Type | · 65% polyester, 35% cotton | ||
฿ 3,462.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | Blue | 90 | 73 | 162~167 | M | Marine Blue | 4560105067118 | 447-9017 | - | - | - | Front Open Section Fastener Style, Elastic Waist Sides Type | · 65% polyester, 35% cotton | ||
฿ 3,812.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Blue | 105 | 82 | 177~182 | 3L | Navy Blue | 4560105067187 | 447-9023 | 750 | Bellows are attached to the lower back portion (power net specifications). Full color selection available. | Automobile repairs, etc. General work, other. | Front open section fastener style. Elastic waist sides type. | Polyester 65 %, cotton 35 % | ||
฿ 3,462.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Blue | 95 | 76 | 167~172 | L | Navy Blue | 4560105067156 | 447-9033 | 750 | Bellows are attached to the lower back portion (power net specifications). Full color selection available. | Automobile repairs, etc. General work, other. | Front open section fastener style. Elastic waist sides type. | Polyester 65 %, cotton 35 % | ||
฿ 3,462.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | Blue | 100 | 79 | 172~177 | LL | Navy Blue | 4560105067163 | 447-9041 | 750 | Bellows are attached to the lower back portion (power net specifications). Full color selection available. | Automobile repairs, etc. General work, other. | Front open section fastener style. Elastic waist sides type. | Polyester 65 %, cotton 35 % | ||
฿ 3,462.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | Blue | 90 | 73 | 162~167 | M | Navy Blue | 4560105067170 | 447-9050 | 750 | Bellows are attached to the lower back portion (power net specifications). Full color selection available. | Automobile repairs, etc. General work, other. | Front open section fastener style. Elastic waist sides type. | Polyester 65 %, cotton 35 % |
With bellows (power net) on the waist. Automobile maintenance, etc. General work, other.
[Features]
· Overalls with more functionality than their price would suggest.
· Uses YKK zippers.
· Perfectly fits with movement of the body.
· With waist bellows that prevent pulling of the uniform that gets in the way of work.
Part Number |
---|
50000-BC-3L |
50000-BC-L |
50000-BC-LL |
50000-BC-M |
50000-MB-3L |
50000-MB-L |
50000-MB-LL |
50000-MB-M |
50000-NB-3L |
50000-NB-L |
50000-NB-LL |
50000-NB-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Waist (cm) |
Inseam (cm) |
Body height (cm) |
Size | Color Details | JAN Code | Trusco Code | Mass (g) |
Features | Use | Specifications | Material Quality |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,812.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | Black | 105 | 82 | 177~182 | 3L | Black | 4582103911095 | 447-8941 | 750 | Bellows are attached to the lower back portion (power net specifications). Full color selection available. | Automobile repairs, etc. General work, other. | Front open section fastener style. Elastic waist sides type. | Polyester 65 %, cotton 35 % | ||
฿ 2,579.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Black | 95 | 76 | 167~172 | L | Black | 4582103911057 | 447-8959 | 750 | Bellows are attached to the lower back portion (power net specifications). Full color selection available. | Automobile repairs, etc. General work, other. | Front open section fastener style. Elastic waist sides type. | Polyester 65 %, cotton 35 % | ||
฿ 2,579.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Black | 100 | 79 | 172~177 | LL | Black | 4582103911064 | 447-8967 | 750 | Bellows are attached to the lower back portion (power net specifications). Full color selection available. | Automobile repairs, etc. General work, other. | Front open section fastener style. Elastic waist sides type. | Polyester 65 %, cotton 35 % | ||
฿ 3,462.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | Black | 90 | 73 | 162~167 | M | Black | 4582103911071 | 447-8975 | 750 | Bellows are attached to the lower back portion (power net specifications). Full color selection available. | Automobile repairs, etc. General work, other. | Front open section fastener style. Elastic waist sides type. | Polyester 65 %, cotton 35 % | ||
฿ 3,812.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | Blue | 105 | 82 | 177~182 | 3L | Marine Blue | 4560105067125 | 447-8983 | - | - | - | Front Open Section Fastener Style, Elastic Waist Sides Type | · 65% polyester, 35% cotton | ||
฿ 3,462.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | Blue | 95 | 76 | 167~172 | L | Marine Blue | 4560105067095 | 447-8991 | - | - | - | Front Open Section Fastener Style, Elastic Waist Sides Type | · 65% polyester, 35% cotton | ||
฿ 3,462.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | Blue | 100 | 79 | 172~177 | LL | Marine Blue | 4560105067101 | 447-9009 | - | - | - | Front Open Section Fastener Style, Elastic Waist Sides Type | · 65% polyester, 35% cotton | ||
฿ 3,462.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | Blue | 90 | 73 | 162~167 | M | Marine Blue | 4560105067118 | 447-9017 | - | - | - | Front Open Section Fastener Style, Elastic Waist Sides Type | · 65% polyester, 35% cotton | ||
฿ 3,812.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Blue | 105 | 82 | 177~182 | 3L | Navy Blue | 4560105067187 | 447-9023 | 750 | Bellows are attached to the lower back portion (power net specifications). Full color selection available. | Automobile repairs, etc. General work, other. | Front open section fastener style. Elastic waist sides type. | Polyester 65 %, cotton 35 % | ||
฿ 3,462.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Blue | 95 | 76 | 167~172 | L | Navy Blue | 4560105067156 | 447-9033 | 750 | Bellows are attached to the lower back portion (power net specifications). Full color selection available. | Automobile repairs, etc. General work, other. | Front open section fastener style. Elastic waist sides type. | Polyester 65 %, cotton 35 % | ||
฿ 3,462.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | Blue | 100 | 79 | 172~177 | LL | Navy Blue | 4560105067163 | 447-9041 | 750 | Bellows are attached to the lower back portion (power net specifications). Full color selection available. | Automobile repairs, etc. General work, other. | Front open section fastener style. Elastic waist sides type. | Polyester 65 %, cotton 35 % | ||
฿ 3,462.00 |
WORK CLOTHES | 1 Piece(s) | 10 Day(s) | Blue | 90 | 73 | 162~167 | M | Navy Blue | 4560105067170 | 447-9050 | 750 | Bellows are attached to the lower back portion (power net specifications). Full color selection available. | Automobile repairs, etc. General work, other. | Front open section fastener style. Elastic waist sides type. | Polyester 65 %, cotton 35 % |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?