(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Coveralls "Three-Dragon"

Coveralls "Three-Dragon"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 4,322.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
20000-GO-3L
20000-GO-L
20000-GO-LL
20000-GO-M
20000-NB-3L
20000-NB-L
20000-NB-LL
20000-NB-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Inseam
(cm)
Body height
(cm)
Size Color Details JAN Code Trusco Code

฿ 4,753.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Yellow 105 82 177~182 3L Gold 4582103911026 447-8860

฿ 4,322.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Yellow 95 76 167~172 L Gold 4582103910999 447-8878

฿ 4,322.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Yellow 100 79 172~177 LL Gold 4582103911002 447-8886

฿ 4,322.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Yellow 90 73 162~167 M Gold 4582103911019 447-8894

฿ 4,753.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Blue 105 82 177~182 3L Navy Blue 4582103910906 447-8908

฿ 4,322.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Blue 95 76 167~172 L Navy Blue 4582103910876 447-8916

฿ 4,322.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Blue 100 79 172~177 LL Navy Blue 4582103910883 447-8886

฿ 4,322.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Blue 90 73 162~167 M Navy Blue 4582103910890 447-8932

Basic Specifications

  • Commodity Classification
    Overalls
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mass(g)
    850
  • Features
    The bellowed lower back design prevents uniform pulling. This product fits the wearer's body motions and does not interfere with work.
  • Use
    Automobile maintenance, etc. General work, Etc.
  • Specifications
    Front open section fastener style. Elastic waist sides type.
  • Material Quality
    100% Cotton

Product Description

Bellows processing of the waist prevents pulling of the uniform. Fits with movement of the body and doesn't get in the way of work. Automobile maintenance, etc. General work, other.

[Features]
· A garment with popular waist bellows.
· Uses YKK zippers.
· Perfectly fits with movement of the body.
· With waist bellows that prevent pulling of the uniform that gets in the way of work.
· Zippers are attached to the pockets of both breasts so there is no need to worry about small items, etc., falling out.

Part Number
20000-GO-3L
20000-GO-L
20000-GO-LL
20000-GO-M
20000-NB-3L
20000-NB-L
20000-NB-LL
20000-NB-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Inseam
(cm)
Body height
(cm)
Size Color Details JAN Code Trusco Code

฿ 4,753.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Yellow 105 82 177~182 3L Gold 4582103911026 447-8860

฿ 4,322.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Yellow 95 76 167~172 L Gold 4582103910999 447-8878

฿ 4,322.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Yellow 100 79 172~177 LL Gold 4582103911002 447-8886

฿ 4,322.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Yellow 90 73 162~167 M Gold 4582103911019 447-8894

฿ 4,753.00

WORK CLOTHES 1 Piece(s) 12 Day(s) Blue 105 82 177~182 3L Navy Blue 4582103910906 447-8908

฿ 4,322.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Blue 95 76 167~172 L Navy Blue 4582103910876 447-8916

฿ 4,322.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Blue 100 79 172~177 LL Navy Blue 4582103910883 447-8886

฿ 4,322.00

WORK CLOTHES 1 Piece(s) 1 Day(s) Blue 90 73 162~167 M Navy Blue 4582103910890 447-8932

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Bellows foam processing at the waist prevents the uniform from pulling.
●It fits the movement of the body and it does not interfere with the work.

Usage

●Maintenance of automobiles, Etc. 
●General Operation, Others.

Specification

●SPQ(piece):20
●Front Opening Zipper Type 
●Waistband Side Rubber Specification

Materials

●100% Cotton