Boots Dryer Skatto-Kun

Caution
Product Description
[Features]
·Quickly dries moisture inside boots and shoes. (Blower temperature: maximum approx. 60°C, Number of dry boots: 9 pairs)
·It can be used with a 100 V power supply immediately after installation.
·Uses a special valve to blow air only where it is set.
·It is economical because the timer can be set for each stage.
·It has a PSE mark.
[Applications]
·For drying boots and short boots in food factories and restaurants.
Features
●Quickly dry water in boots and low shoes.(air supply temperature: maximum approx. 60°C, number of dried boots: 9 pairs)●Possible to use 100V power supply immediately after installation.
●Air is blown only to the place where is set by adopting special va
Usage
●Drying boots and low shoes at food factories, restaurants, etc.Specification
●W x D x H(mm):900 x 545 x 1343●Electricity Consumption(W):1149
●Power(V):AC100
●SPQ(piece):1