1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Umbrella Stand "Raincut ECO"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 51,073.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Environmental commodity that does not use vinyl, does not use electricity, remove an umbrella drop.

Materials

●Stainless Steel
Part Number
PIR-D1W-HL-MSALE
PIR-D2W-HL-MSALE
PIR-DM1W-HL-MSALE
PIR-S1W-HL-MSALE
PIR-S2W-HL-MSALE
PIR-SM1W-HL-MSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth x Depth x Height (mm) Details Model Type JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 87,289.00

฿ 75,286.76

UMBRELLA STANDS 1 Piece(s) 40 Day(s) 784X304X800Deluxe type1WAY4560417101098453-326731.61 unit

฿ 139,290.00

฿ 113,075.62

UMBRELLA STANDS 1 Piece(s) 40 Day(s) 1104X304X800Deluxe type2WAY4560417101104453-327543.61 unit

฿ 71,967.00

฿ 62,071.54

UMBRELLA STANDS 1 Piece(s) 40 Day(s) 449X304X800Deluxe type1WAY4560417101081453-328318.61 unit

฿ 66,395.00

฿ 57,265.69

UMBRELLA STANDS 1 Piece(s) 40 Day(s) 820X350X800Standard Type1WAY4560417101067453-329123.61 unit

฿ 118,398.00

฿ 96,115.50

UMBRELLA STANDS 1 Piece(s) 40 Day(s) 745X350X800Standard Type2WAY4560417101074453-330527.61 unit

฿ 51,073.00

฿ 46,987.16

UMBRELLA STANDS 1 Piece(s) 40 Day(s) 445X350X800Standard Type1WAY4560417101050453-331313.61 unit

Loading...

  1. 1

Basic Information

Type Umbrella Stand Material Stainless Features Umbrella drip area product that does not use vinyl or electricity.
Amount Of Content 1 unit