1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Locker

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,060.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Rust-resistant resin locker.
· Flexible, resistant against impact, lightweight and durable.
· Easy to assemble without tools and can be used in various combinations.
· Since no bottom plate is provided on the body, a base is required for the bottom.
Model: BASE

Features

●Since it is a resin locker it will not rust.
●It has elasticity, strong against impact, it is light and strong.
●Easy to assemble none tools, can be used in various combinations.

Specification

●Color: Blue
●None Key Type

Materials

●ABS Resin, HIPS Resin

Warning

●Since the bottom plate is not attached to the main body, the base is necessarily in the bottom row stage.
Part Number
L-B
M-B
S-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight (mm) Trusco Code Mass
(kg)
Amount Of Content

฿ 10,489.00

LOCKERS 1 Piece(s) 40 Day(s) 538463-95534.61 unit

฿ 8,876.00

LOCKERS 1 Piece(s) 40 Day(s) 437463-95613.81 unit

฿ 7,060.00

LOCKERS 1 Piece(s) 40 Day(s) 350463-96853.21 unit

Loading...

  1. 1

Basic Information

Frontage (mm) 308 Depth (mm) 468 Assembly Guideline 15 Minutes per 1 Persons
Features Resin-made locker will not rust. Flexible, strong against impact, lightweight and durable. Easy to assemble without tools and can be used in various combinations. Specifications Assembly Type, Key-less Type Material ABS Resin
Color Blue Amount Of Content 1 unit