(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OFFICE FIT Resistant Band

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of RAKUDA

  • Product Model
    Welfare Program Related Goods
  • Details Model
    RAKUDA
  • Full length(cm)
    70
  • Length Rakuda Length(cm)
    -
  • Length Tanden Link(cm)
    -
  • JAN Code
    4580324680011
  • Trusco Code
    387-4958
  • Mass(g)
    100
  • Advantage
    By using it continually for just a few minutes a day, it tightens the stomach while relieving stiffness in each part. It is simple and refreshing, making it easy to continue every day. Because it is pocket size, it can be taken anywhere, and because it is made of silicone, it can be used even in the bath. It can be washed if it gets dirty. It is possible to stretch and improve muscle strength with moderate intensity and load. There are various exercise methods, and it is possible to move many parts of the body. It is difficult for people with extremely low muscle strength and poor flexibility.
  • Material
    Silicon Rubber
  • Use
    For maintaining and promoting good health, and preventing shoulder and back pain.
  • Amount Of Content
    1 pc.
Part Number
RAKUDA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,388.52

FITNESS SUPPORT TOOLS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Welfare Program Related Goods
  • Details Model
    RAKUDA
  • Full length(cm)
    70
  • Length Rakuda Length(cm)
    -
  • Length Tanden Link(cm)
    -
  • JAN Code
    4580324680011
  • Trusco Code
    387-4958
  • Mass(g)
    100
  • Advantage
    By using it continually for just a few minutes a day, it tightens the stomach while relieving stiffness in each part. It is simple and refreshing, making it easy to continue every day. Because it is pocket size, it can be taken anywhere, and because it is made of silicone, it can be used even in the bath. It can be washed if it gets dirty. It is possible to stretch and improve muscle strength with moderate intensity and load. There are various exercise methods, and it is possible to move many parts of the body. It is difficult for people with extremely low muscle strength and poor flexibility.
  • Material
    Silicon Rubber
  • Use
    For maintaining and promoting good health, and preventing shoulder and back pain.
  • Amount Of Content
    1 pc.

Specifications of RAKUDA

  • Product Model
    Welfare Program Related Goods
  • Details Model
    RAKUDA
  • Full length(cm)
    70
  • Length Rakuda Length(cm)
    -
  • Length Tanden Link(cm)
    -
  • JAN Code
    4580324680011
  • Trusco Code
    387-4958
  • Mass(g)
    100
  • Advantage
    By using it continually for just a few minutes a day, it tightens the stomach while relieving stiffness in each part. It is simple and refreshing, making it easy to continue every day. Because it is pocket size, it can be taken anywhere, and because it is made of silicone, it can be used even in the bath. It can be washed if it gets dirty. It is possible to stretch and improve muscle strength with moderate intensity and load. There are various exercise methods, and it is possible to move many parts of the body. It is difficult for people with extremely low muscle strength and poor flexibility.
  • Material
    Silicon Rubber
  • Use
    For maintaining and promoting good health, and preventing shoulder and back pain.
  • Amount Of Content
    1 pc.
Part Number
RAKUDA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,388.52

FITNESS SUPPORT TOOLS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By continuing to use only a few minutes every day, the stomach is tightened, stiffening of each part is relieved.
●Made out of silicone, it can be used even in a bath. Also, it can be washed if it gets soiled.

Usage

●Maintain health, promotion and prevent stiff shoulder and back pain.

Specification

●Total Length(cm):70
●SPQ(piece):50

Materials

●Silicone Rubber