Sheet with Magnetic Adhesive, Strong Type

Caution
Product Description
A strong magnetic sheet with approximately 1.5 times higher adsorption power than the standard magnetic force type.
[Features]
· Since it uses a strong magnetic material called an anisotropic magnet, the attractive force is roughly 1.5 times stronger than standard magnetic force (isotropic).
· Can be cut easily with scissors or a box cutter.
· The load capacity of the 10 x 30 cm size is about 3 kgf. Adhesive tape on the surface, magnetic sheet on the back surface.
[Applications]
· Can be attached to the back of an object such as a poster panel and installed on an iron wall.
· Can be applied to the rear surface of POP and hung on a steel shelf.