Mesh Case Thickness 5 mm

Brand :
MAG X

Caution

    Product Description

    Transparent fastener case convenient for storing documents and small objects.
    [Features]
    · Abundant sizes are available from the largest A3 size to the smallest pen case size.
    · Choose a size ideal for the documents or small objects to be inserted.
    · Made of fabric containing tear-resistant thread and not likely to tear.
    [Applications]
    · Suitable for storing large documents and clear folders (A3 to B5).
    · Books and notebooks, notepads, writing implements and so on can be stored in separate compartments (A5 to PC).

    Features

    ●Can see the inside and can store it neatly.
    ●Durable material that is hard to split.

    Specification

    ●SPQ(piece):10

    Materials

    ●EVA
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Mesh Case Thickness 5 mm | MAG X | MISUMI Thailand