(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The panel has a double-sided specification. Fill the tank with water to use,. Can be moved easy since it comes with casters. Inserting a notice inside a pack sheet before use ensures the water will not get in even when wet with rain.
Part Number |
---|
RB-A1AGP |
RB-B1AGP |
RB-B2AGP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Poster Size | Outside Dimension Frontage (mm) | Outside Dimension Depth (mm) | Outside Dimension Height (mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 47,189.62 ฿ 41,125.75 | PANEL BOARD | 1 Piece(s) | 40 Day(s) | A1 | 660 | 686 | 1154 | 4562352726893 | 453-0853 | 2300 | ||
฿ 52,811.82 ฿ 46,136.41 | PANEL BOARD | 1 Piece(s) | 40 Day(s) | B1 | 794 | 686 | 1343 | 4562352726879 | 453-0861 | 2500 | ||
฿ 44,015.81 ฿ 38,421.40 | PANEL BOARD | 1 Piece(s) | 40 Day(s) | B2 | 590 | 550 | 1027 | 4562352726886 | 453-0870 | 2100 |
Loading...
Product Model | Guide Board | Advantage | Double-sided panel specification. Using it by pouring water inside the tank, it can be moved easily as casters are included. Inserting objects for display within the backing sheet protects them from water even if subjected to rain. | Frame Material | Aluminum |
---|---|---|---|---|---|
Surface Cover Material | Vinyl Chloride | Water Tank Material | Synthetic Resin |
How can we improve?
How can we improve?