1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster Stand (Part Number)

PANEL BOARD

Caster Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,690.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Easy to move with casters.
·Size (mm): 550 × 608 × 1930
· Material: Steel

Part Number
KSSD-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,690.76

PANEL BOARD 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Option for the Whiteboard Outside Dimension Frontage(mm) 550 Outside Dimension Depth(mm) 608
Outside Dimension Height(mm) 1930 JAN Code 4562352728644 Trusco Code 453-0837
Mass(g) 4800 Advantage Has castors to allow for movement. Specifications -
Accessories - Material - Fit Panel Size -

Please check the type/dimensions/specifications of the part KSSD-01 in the Caster Stand series.