(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
·The height of the panel can be adjusted for easy viewing.
·Accessories: Screwdriver for assembly
Product Model | Option for the Whiteboard | Outside Dimension Frontage(mm) | 463 | Outside Dimension Depth(mm) | 520 |
---|---|---|---|---|---|
Outside Dimension Height(mm) | 1600 | JAN Code | 4582240735103 | Trusco Code | 453-0845 |
Mass(g) | 4600 | Advantage | The panel can be adjusted to an easily read height. | Specifications | Assembly Model |
Accessories | Driver for Assembling | Material | Steel | Fit Panel Size | B1 / B2 / A1 / A2 / Up to 32 mm Thickness |
How can we improve?
How can we improve?