Panel Light (Open Panel Type)

Brand :
PLATINUM

Caution

    Product Description

    Open Panel Type
    [Features]
    It is open panel type supplies opening the frame on the four sides and setting the poster is easy.
    [Specification]
    Frame Border Width: 30 mm
    with a hanging string
    [Materials]
    Frame: aluminum
    corner type: ABS resin
    surface sheet: transparent acrylic(1.5mm plate)
    suspension metal fitting:steel

    Features

    ●Opening the frame on the four sides and setting the poster is easy.

    Specification

    ●Frame Border Width: 30 mm
    ●With a hanging string

    Materials

    ●Frame: Aluminum
    ●Corner type: ABS Resin
    ●Surface Sheet: Transparent Acrylic(1.5mm plate)
    ●Suspension Metal Fitting: Steel
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Panel Light (Open Panel Type) | PLATINUM | MISUMI Thailand