(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nezitty

Nezitty

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of NEZITTY60H

  • Product Model
    Sealing Agent
  • Width(mm)
    60
  • Depth(mm)
    90
  • Height(mm)
    120
  • JAN Code
    4582280017184
  • Trusco Code
    322-9041
  • Mass(g)
    230
  • Features
    It is an easy-to-use tube gun that can be operated with one hand. The discharge amount can be freely adjusted.
  • Use
    For water droplet prevention potting for printed circuit boards. For general adhesive. For glass and caulking materials. For automotive sheet metal and rust preventive sealing material. Waterproof sealant for aluminum sashes.
  • Amount Of Content
    1 pc.
Part Number
NEZITTY60H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,870.50

CAULK GUNS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Model
    Sealing Agent
  • Width(mm)
    60
  • Depth(mm)
    90
  • Height(mm)
    120
  • JAN Code
    4582280017184
  • Trusco Code
    322-9041
  • Mass(g)
    230
  • Features
    It is an easy-to-use tube gun that can be operated with one hand. The discharge amount can be freely adjusted.
  • Use
    For water droplet prevention potting for printed circuit boards. For general adhesive. For glass and caulking materials. For automotive sheet metal and rust preventive sealing material. Waterproof sealant for aluminum sashes.
  • Amount Of Content
    1 pc.

Product Description

An easy-to-use tube gun that can be operated with one hand.
[Features]
·It can be operated with one hand, and the discharge volume can be adjusted freely.
[Applications]
·For printed circuit board anti-drip potting
·Glass, caulking material, aluminum sash waterproof sealing material
·Automotive sheet metal, anti-corrosion sealing materials
·For general adhesive

Specifications of NEZITTY60H

  • Product Model
    Sealing Agent
  • Width(mm)
    60
  • Depth(mm)
    90
  • Height(mm)
    120
  • JAN Code
    4582280017184
  • Trusco Code
    322-9041
  • Mass(g)
    230
  • Features
    It is an easy-to-use tube gun that can be operated with one hand. The discharge amount can be freely adjusted.
  • Use
    For water droplet prevention potting for printed circuit boards. For general adhesive. For glass and caulking materials. For automotive sheet metal and rust preventive sealing material. Waterproof sealant for aluminum sashes.
  • Amount Of Content
    1 pc.
Part Number
NEZITTY60H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,870.50

CAULK GUNS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An easy-to-use tube gun that can be operated with one hand.
●Discharge rate volume can be freely adjusted.

Usage

●For water droplet prevention potting for print circuit board.
●For general adhesives.
●For glass, caulking materials.
●Aluminum sash for waterproof sealing material.

Specification

●W x D x H(mm):60 x 90 x 120
●SPQ(piece):20