Umaku Nureru Trowel Board

Brand :
NIPPONPLASTESIA

Caution

    Product Description

    [Features]
    · Material is now particularly easy to lay on a trowel or wall. Bending finish is the secret of its ease of use.
    [Applications]
    · Carpentry, interior work, renovation work, painting, plastering.
    · Trowel for use with "Umaku Nureru".

    Features

    ●The materials has become much easier stage to put on walls and trowels.

    Usage

    ●Carpenter, interior work, remodeling foam, coating, plaster.

    Specification

    ●W x D x H(mm):240 x 270 x 70
    ●SPQ(piece):8

    Materials

    ●Hard Plastic