1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Band Saw for Cut Off

Band Saw for Cut Off
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,160.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-grade band saw from the world's top manufacturer; WIKUS, Germany. Cobalt HSS boasts excellent abrasion resistance. Sharp blade is used for a beautiful cutting surface. With variable pitches (uneven pitches), it reduces vibration and enables quiet and stable cutting with a long life.

Part Number
529-27-0.9-2/3K-3505
529-27-0.9-3/4K-3505
529-27-0.9-4/6K-3505
529-34-1.1-2/3K-4115
529-34-1.1-2/3K-4570
529-34-1.1-3/4K-4115
529-34-1.1-3/4K-4570
529-34-1.1-4/6K-4115
529-34-1.1-4/6K-4570
529-41-1.3-2/3K-5040
529-41-1.3-2/3K-5450
529-41-1.3-3/4K-5040
529-41-1.3-3/4K-5450
529-41-1.3-4/6K-5450
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTotal Length
(mm)
TPI Width
(mm)
Thickness
(mm)
Number Contained
(Pieces)
Trusco Code Mass
(g)
Compatible Models

฿ 4,160.00

BAND SAW BLADES 10 Piece(s) 1 Day(s) 35052/3K270.910630-6730700AMADA HA(HFA)250, NicoTech SCP25SA, Daito Precision Equipment LT(LTA)2630, and others

฿ 4,160.00

BAND SAW BLADES 10 Piece(s) 1 Day(s) 35053/4K270.910630-6748700AMADA HA(HFA)250, NicoTech SCP25SA, Daito Precision Equipment LT(LTA)2630, and others

฿ 4,160.00

BAND SAW BLADES 10 Piece(s) 1 Day(s) 35054/6K270.910630-6756700AMADA HA(HFA)250, NicoTech SCP25SA, Daito Precision Equipment LT(LTA)2630, and others

฿ 5,415.00

BAND SAW BLADES 10 Piece(s) 1 Day(s) 41152/3K341.110630-67641200AMADA HA(HFA)300, NicoTech SCH33PC, Daito Precision Equipment ST3540, and others

฿ 5,950.00

BAND SAW BLADES 10 Piece(s) 1 Day(s) 45702/3K341.110630-67721300AMADA HA(HFA)400, NicoTech SCH40PC/FA/SA, Daito Precision Equipment ST4060, and others

฿ 5,415.00

BAND SAW BLADES 10 Piece(s) 1 Day(s) 41153/4K341.110630-67811200AMADA HA(HFA)300, NicoTech SCH33PC, Daito Precision Equipment ST3540, and others

฿ 5,876.67

BAND SAW BLADES 10 Piece(s) 1 Day(s) 45703/4K341.110630-67991300AMADA HA(HFA)400, NicoTech SCH40PC/FA/SA, Daito Precision Equipment ST4060, and others

฿ 5,483.00

BAND SAW BLADES 10 Piece(s) 1 Day(s) 41154/6K341.110630-68021200AMADA HA(HFA)300, NicoTech SCH33PC, Daito Precision Equipment ST3540, and others

฿ 5,876.67

BAND SAW BLADES 10 Piece(s) 1 Day(s) 45704/6K341.110630-68111300AMADA HA(HFA)400, NicoTech SCH40PC/FA/SA, Daito Precision Equipment ST4060, and others

฿ 8,813.34

BAND SAW BLADES 5 Piece(s) 1 Day(s) 50402/3K411.35630-68292000AMADA H650HD, NicoTech NCC650H, Daito Precision Equipment ST4565, and others

฿ 9,485.00

BAND SAW BLADES 5 Piece(s) 1 Day(s) 54502/3K411.35630-68372200Daito Precision Equipment ST5070 and Others

฿ 8,813.34

BAND SAW BLADES 5 Piece(s) 1 Day(s) 50403/4K411.35630-68452000AMADA H650HD, NicoTech NCC650H, Daito Precision Equipment ST4565, and others

฿ 9,370.00

BAND SAW BLADES 5 Piece(s) 1 Day(s) 54503/4K411.35630-68532200Daito Precision Equipment ST5070 and Others

฿ 9,370.00

BAND SAW BLADES 5 Piece(s) 1 Day(s) 54504/6K411.35630-68702200Daito Precision Equipment ST5070 and Others

Loading...

  1. 1

Basic Information

Use Stainless / Aluminum Material Properties Cobalt HSS Bimetal Features It is a high-grade band saw of world's top manufacturer; WIKUS, Germany. Excellent in abrasion resistance because of use of Cobalt High-Speed Steel. Sharp blade is used. Has beautiful cutting surface. Variable pitch (uneven pitch) is used, and hence vibration is suppressed. It is possible to use for silent and stable cutting for a long period.
Detailed Usage Can be used for a wide range of cutting work from solid wood to shaped steel. Can also be used for cutting nonferrous metals. Material Details M42 Cobalt HSS