(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is a long-life blade that balances sharpness and safety.
[Applications]
· Ideal for secondary concrete products, bricks, stones, tiles.
Part Number |
---|
HD-4 |
HD-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter (mm) | Hole Diameter (mm) | Maximum Operating Rotational Speed (rpm) | Attached Ring Hole Diameter (mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,382.99 | WKT DIAMOND SAW BLADE | 1 Piece(s) | 8 Day(s) | 105 | 20 | 14500 | 15 | 4571136831043 | 412-8681 | 150 | ||
฿ 1,861.85 | WKT DIAMOND SAW BLADE | 1 Piece(s) | 5 Day(s) | 125 | 20.0・22.0 | 12200 | 20 (hole diameter 22 only) | 4571136831050 | 412-8699 | 206 |
Loading...
Product Model | Diamond Cutter | Wheel Model | Rim Type | Specifications | Dry Type |
---|---|---|---|---|---|
Use | Concrete and Mortar / Stone / Roofing Tile and Tile | Blade Thickness(mm) | 2 | Tip Height(mm) | 7 |
Features | It is a long-life blade that balances sharpness and safety. | Detailed Usage | Ideal for secondary concrete materials, bricks, stone materials, and roof tiles. | Base Metal Material | Manganese Steel |
Tip Material | Diamond Abrasive Grain |
How can we improve?
How can we improve?