(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High grade materials are used for a saber saw blade with both high cutting ability and durability. Includes a blade form with reduced friction of the cut section and special stainless steel material for excellent cutting ability.
TPI | 18 | Material Properties of Blade Edge | Bimetal HSS | Use | Iron and steel / Stainless |
---|---|---|---|---|---|
Total Length(mm) | 150 | Effective Cutting Length(mm) | 130 | Thickness(mm) | 0.9 |
Cutting Performance Stainless Steel(mm) | 1.4 to 1.8 | Cutting Performance Non-Ferrous Metal, Steel(mm) | 1.5 to 6 | Cutting Depth in Steel(mm) | 1.4~3 |
Cutting Performance - Steel Pipe(mm) | 1.4~3 | Cutting Depth in Wood(mm) | - | Cutting Depth in Steel Plate(mm) | 1.4~3 |
Quantity Per Pack(Sheets) | 5 | JAN Code | 4028655044275 | Trusco Code | 451-4904 |
Mass(g/pack) | 100 | Features | High grade materials are used for a saber saw blade with both high cutting ability and durability. Includes a blade form with cutting port for reduced friction and special stainless steel material for excellent cutting ability. | Compatible Models | Compatible with all manufacturers |
Material Properties | Bimetal HSS |
Please check the type/dimensions/specifications of the part 4427-WAVY in the Reciprocating Saw Blade, Cutting Edge Material: Bimetal High-Speed Steel series.
How can we improve?
How can we improve?