(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High grade materials are used for a saber saw blade with both high cutting ability and durability. For cutting of metals.
TPI | 18 | Material Properties of Blade Edge | Bimetal HSS | Use | Iron and steel / Stainless / Aluminum |
---|---|---|---|---|---|
Total Length(mm) | 230 | Effective Cutting Length(mm) | 210 | Thickness(mm) | 0.9 |
Cutting Performance Stainless Steel(mm) | 1.4 to 1.8 | Cutting Performance Non-Ferrous Metal, Steel(mm) | 1.5 to 6 | Cutting Depth in Steel(mm) | 1.4~3 |
Cutting Performance - Steel Pipe(mm) | 1.4 to 3.0 | Cutting Depth in Cast Iron Pipe(mm) | - | Cutting Depth in Steel Plate(mm) | 1.4~3 |
Cutting Depth in Pallet(mm) | - | Quantity Per Pack(Sheets) | 5 | JAN Code | 4028655044299 |
Trusco Code | 442-5421 | Mass(g/pack) | 158 | Features | High grade materials are used for a saber saw blade with both high cutting ability and durability. |
Detailed Usage | For cutting of metals. | Compatible Models | Compatible with all manufacturers | Material Properties | Bimetal HSS |
Please check the type/dimensions/specifications of the part 4429 in the MPS Reciprocating Saw Blade series.
How can we improve?
How can we improve?