1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Jigsaw Blade (for Wood)【5 Pieces Per Package】 (Part Number)

MPS JIG SAW BLADE

Jigsaw Blade (for Wood)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 239.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High grade materials are used for a jigsaw blade with both high cutting ability and durability. For cutting wood, plywood, laminated wood, etc.

Part Number
3104
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipUse Product Model TPI Thickness
(mm)
Detail Type Cutting Depth Plastic
(mm)
Cutting Capacity Wood
(mm)
Cutting Depth Plywood
(mm)
Cutting Depth Laminated Wood
(mm)
Cutting Depth Bonded Laminated Lumber
(mm)
JAN code Trusco Code Mass
(g)
Compatible Models

฿ 239.82

MPS JIG SAW BLADE 1 Pack(s)

5 Pieces Per Package

31 Day(s) WoodBosch Type61.25Rough Cutting Type-8~608~608~60-4028655031046442-501437.8 (/Package)Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws

Loading...

  1. 1

Basic Information

Material Properties Tool Steel Cutting Type Straight Line Total Length(mm) 100
Effective Cutting Length(mm) 75 Quantity per pack(Sheets) 5 Features High grade materials are used for a jigsaw blade with both high cutting ability and durability.
Detailed Usage For cutting wood, plywood, laminated wood, etc. Material Details Chrome Vanadium Steel