(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High grade materials are used for a jigsaw blade with both high cutting ability and durability. For cutting wood, plywood, laminated wood, etc.
Part Number |
---|
3101 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Use | Product Model | TPI | Thickness (mm) | Detail Type | Cutting Depth Plastic (mm) | Cutting Capacity Wood (mm) | Cutting Depth Plywood (mm) | Cutting Depth Laminated Wood (mm) | Cutting Depth Bonded Laminated Lumber (mm) | JAN code | Trusco Code | Mass (g) | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 283.96 | MPS JIG SAW BLADE | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Wood / Plastic | Bosch Type | 10 | 1.45 | - | 4 to 50 | 4 to 30 | 4 to 30 | 4 to 30 | - | 4028655031015 | 442-4999 | 37.2 (/Package) | Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws |
Loading...
Material Properties | Tool Steel | Cutting Type | Straight Line | Total Length(mm) | 100 |
---|---|---|---|---|---|
Effective Cutting Length(mm) | 75 | Quantity per pack(Sheets) | 5 | Features | High grade materials are used for a jigsaw blade with both high cutting ability and durability. |
Detailed Usage | For cutting wood, plywood, laminated wood, etc. | Material Details | Chrome Vanadium Steel |
How can we improve?
How can we improve?