(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High grade materials are used for a jigsaw blade with both high cutting ability and durability. For cutting ironwork, aluminum material, stainless steel, plastic, etc.
Part Number |
---|
3113-F |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Use | Product Model | TPI | Total Length (mm) | Effective Cutting Length (mm) | Cutting Capacity Aluminum (mm) | Cutting Capacity Stainless Steel (mm) | Cutting Depth Plastic (mm) | Cutting Depth Ferrous Material (mm) | Cutting Depth Non-ferrous metal (mm) | Cutting Depth Acryl (mm) | Cutting Depth Nailed wood (mm) | Cutting Capacity Mild Steel Plate (mm) | JAN code | Trusco Code | Mass (g) | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 507.00 | MPS JIG SAW BLADE | 1 Pack(s) | 5 Pieces Per Package | 11 Day(s) | Stainless / Aluminum Alloy / Rubber / Polystyrene Foam / Leather / Corrugated Cardboard / Plastic / Acrylic / Polycarbonate | Bosch Type | 12 | 75 | 50 | 3.0~6 | 3.0~6 | 1.5~40 | 3.0~6 | 3–6 | 3.0~6 | - | - | 4028655311360 | 442-5073 | 27.8 (/Package) | Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws |
Loading...
Material Properties | Bimetal HSS | Cutting Type | Straight Line | Thickness(mm) | 1 |
---|---|---|---|---|---|
Cutting Capacity Wood(mm) | - | Quantity per pack(Sheets) | 5 | Features | High grade materials are used for a jigsaw blade with both high cutting ability and durability. |
Detailed Usage | For cutting ironwork, aluminum material, stainless steel, plastic, etc. | Material Details | Bimetal High-Speed Steel |
Please check the type/dimensions/specifications of the part 3113-F in the Jigsaw Blade (for Metal Plastic and Wood) series.
Part Number |
---|
3111-F |
31135-F |
3411-F |
3413-F |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Use | Product Model | TPI | Total Length (mm) | Effective Cutting Length (mm) | Cutting Capacity Aluminum (mm) | Cutting Capacity Stainless Steel (mm) | Cutting Depth Plastic (mm) | Cutting Depth Ferrous Material (mm) | Cutting Depth Non-ferrous metal (mm) | Cutting Depth Acryl (mm) | Cutting Depth Nailed wood (mm) | Cutting Capacity Mild Steel Plate (mm) | JAN code | Trusco Code | Mass (g) | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 450.00 | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | Polycarbonate / Acrylic / Corrugated Cardboard / Leather / Polystyrene Foam / Rubber / Aluminum Alloy / Stainless / Mild Steel Plate | Bosch Type | 21 | 75 | 50 | 1.5–3 | 1.5–3 | - | 1.5–3 | 1.5–3 | 1.5–3 | - | 1.5–3 | 4028655311162 | 442-5049 | 28.4 (/Package) | Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws | ||
฿ 421.56 | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | Wood / Aluminum Alloy / Stainless / Acrylic / Plastic | Bosch Type | 12 | 100 | 75 | 3.0~12 | 3.0~12 | 1.5 to 50 | 3.0~12 | - | 3.0~12 | 3~100 | - | 4028655113568 | 442-5065 | 34.7 (/Package) | Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws | ||
฿ 445.00 | 1 Pack(s) | 5 Pieces Per Package | Same day | Polycarbonate / Acrylic / Plasterboard / Corrugated Cardboard / Leather / Polystyrene Foam / Rubber / Aluminum Alloy / Stainless / Mild Steel Plate | Combined Use Type | 21 | 75 | 50 | 1.5–3 | 1.5–3 | - | 1.5–3 | 1.5–3 | 1.5–3 | - | 1.5–3 | 4028655341169 | 442-5154 | 27.8 (/Package) | For Makita, Hitachi, Ryobi, B&D | ||
฿ 353.32 | 1 Pack(s) | 5 Pieces Per Package | 19 Day(s) | Polycarbonate / Acrylic / Plasterboard / Plastic / Corrugated Cardboard / Leather / Polystyrene Foam / Rubber / Aluminum Alloy / Stainless / Mild Steel Plate | Combined Use Type | 12 | 75 | 50 | 3.0~6 | 3.0~6 | 1.5~40 | 3.0~6 | 3–6 | 3.0~6 | - | - | 4028655341367 | 442-5189 | 28.1 (/Package) | For Makita, Hitachi, Ryobi, B&D |
How can we improve?
How can we improve?