1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Jigsaw Blade (for Metal Plastic and Wood)【5 Pieces Per Package】 (Part Number)

MPS JIG SAW BLADE

Jigsaw Blade (for Metal Plastic and Wood)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 353.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High grade materials are used for a jigsaw blade with both high cutting ability and durability. For cutting ironwork, aluminum material, stainless steel, plastic, etc.

Part Number
3111-F
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipUse Product Model TPI Total Length
(mm)
Effective Cutting Length
(mm)
Cutting Capacity Aluminum
(mm)
Cutting Capacity Stainless Steel
(mm)
Cutting Depth Plastic
(mm)
Cutting Depth Ferrous Material
(mm)
Cutting Depth Non-ferrous metal
(mm)
Cutting Depth Acryl
(mm)
Cutting Depth Nailed wood
(mm)
Cutting Capacity Mild Steel Plate
(mm)
JAN code Trusco Code Mass
(g)
Compatible Models

฿ 450.00

MPS JIG SAW BLADE 1 Pack(s)

5 Pieces Per Package

12 Day(s) Mild Steel Plate / Stainless / Aluminum Alloy / Rubber / Polystyrene Foam / Leather / Corrugated Cardboard / Acrylic / PolycarbonateBosch Type2175501.5–31.5–3-1.5–31.5–31.5–3-1.5–34028655311162442-504928.4 (/Package)Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws

Loading...

  1. 1

Basic Information

Material Properties Bimetal HSS Cutting Type Straight Line Thickness(mm) 1
Cutting Capacity Wood(mm) - Quantity per pack(Sheets) 5 Features High grade materials are used for a jigsaw blade with both high cutting ability and durability.
Detailed Usage For cutting ironwork, aluminum material, stainless steel, plastic, etc. Material Details Bimetal High-Speed Steel

Please check the type/dimensions/specifications of the part 3111-F in the Jigsaw Blade (for Metal Plastic and Wood) series.

Products with similar specification

Part Number
3113-F
31135-F
3411-F
3413-F
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipUse Product Model TPI Total Length
(mm)
Effective Cutting Length
(mm)
Cutting Capacity Aluminum
(mm)
Cutting Capacity Stainless Steel
(mm)
Cutting Depth Plastic
(mm)
Cutting Depth Ferrous Material
(mm)
Cutting Depth Non-ferrous metal
(mm)
Cutting Depth Acryl
(mm)
Cutting Depth Nailed wood
(mm)
Cutting Capacity Mild Steel Plate
(mm)
JAN code Trusco Code Mass
(g)
Compatible Models

฿ 507.00

1 Pack(s)

5 Pieces Per Package

11 Day(s) Polycarbonate / Acrylic / Plastic / Corrugated Cardboard / Leather / Polystyrene Foam / Rubber / Aluminum Alloy / StainlessBosch Type1275503.0~63.0~61.5~403.0~63–63.0~6--4028655311360442-507327.8 (/Package)Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws

฿ 421.56

1 Pack(s)

5 Pieces Per Package

31 Day(s) Wood / Aluminum Alloy / Stainless / Acrylic / PlasticBosch Type12100753.0~123.0~121.5 to 503.0~12-3.0~123~100-4028655113568442-506534.7 (/Package)Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws

฿ 445.00

1 Pack(s)

5 Pieces Per Package

Same day Polycarbonate / Acrylic / Plasterboard / Corrugated Cardboard / Leather / Polystyrene Foam / Rubber / Aluminum Alloy / Stainless / Mild Steel PlateCombined Use Type2175501.5–31.5–3-1.5–31.5–31.5–3-1.5–34028655341169442-515427.8 (/Package)For Makita, Hitachi, Ryobi, B&D

฿ 353.32

1 Pack(s)

5 Pieces Per Package

19 Day(s) Polycarbonate / Acrylic / Plasterboard / Plastic / Corrugated Cardboard / Leather / Polystyrene Foam / Rubber / Aluminum Alloy / Stainless / Mild Steel PlateCombined Use Type1275503.0~63.0~61.5~403.0~63–63.0~6--4028655341367442-518928.1 (/Package)For Makita, Hitachi, Ryobi, B&D