1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cut-Off Wheel "SG-ELASTIC"

Cut-Off Wheel "SG-ELASTIC"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 96.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The general-purpose SG-ELASTIC series can be used for a wide range of purposes. High quality, long life cutting grindstone. Light sharpness enables working with comfort.

 
Part Number
EH100SGE941560
EH100SGI941577
EHT105SGA941546
EHT105SGE941522
EHT105SGI941539
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Particle Size
(#)
Hardness Outside Diameter
(mm)
Blade Thickness
(mm)
Detail Type Maximum Operating Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Use

฿ 218.12

PRD CUT-OFF WHEELSSG-ELASTIC 25 Piece(s) 31 Day(s) General Steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum46S1002.4For iron153004007220941560449-666344For cutting metals, cylindrical rods, rectangular lumber, sheet metal, pipes, etc.

฿ 222.21

PRD CUT-OFF WHEELSSG-ELASTIC 25 Piece(s) 31 Day(s) General Steel / Stainless Steel46R1002.4For stainless steel153004007220941577449-667147For cutting stainless steel or standard steel.

฿ 158.10

PRD CUT-OFF WHEELSSG-ELASTIC 25 Piece(s) 31 Day(s) Aluminum60N1051For Aluminum145004007220941546449-668026For cutting through aluminum.

฿ 151.43

PRD CUT-OFF WHEELSSG-ELASTIC 25 Piece(s) 31 Day(s) General Steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum60S1051For iron145004007220941522449-669826For cutting metals, cylindrical rods, rectangular lumber, sheet metal, pipes, etc.

฿ 96.55

PRD CUT-OFF WHEELSSG-ELASTIC 25 Piece(s) 3 Day(s) General Steel / Stainless Steel60R1051For stainless steel145004007220941539449-670122For cutting stainless steel or standard steel.

Loading...

  1. 1

Basic Information

Product Model Flat Abrasive A Inner Diameter(mm) 15
Number Contained(Sheets) 25 Features General purpose SG-ELASTIC series capable of a wide variety of applications. High quality, long life cutting wheel. Sharp cutting property ensures light and comfortable operation. The Tool Used Disc Grinder