1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heat-Resistant Marker "Paint Stick HT"

Heat-Resistant Marker "Paint Stick HT"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 217.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Enables workpiece scribing in a wide range of temperatures. Resistant to discoloration and deterioration to maintain clear marking over a long period of time. For high temperature hot coils, slabs, burettes, and other marking.

Part Number
81240
81241
81242
81243
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code

฿ 217.69

LAC SOLID PAINT-HOTMARKER 1 Piece(s) 10 Day(s) White444-4141

฿ 217.69

LAC SOLID PAINT-HOTMARKER 1 Piece(s) 1 Day(s) Yellow444-4159

฿ 217.69

LAC SOLID PAINT-HOTMARKER 1 Piece(s) 12 Day(s) Red444-4167

฿ 217.69

LAC SOLID PAINT-HOTMARKER 1 Piece(s) 12 Day(s) Black444-4175

Loading...

  1. 1

Basic Information

Product Model Industrial Marker Character Size Regular Shape Bold Round
Use Stone / Steel Material Application Temperature Range(°C) 204~871 Mass(g) 9.1
Material Pigment Features Marking of work is possible for a wide temperature range. It does not easily discolor or deteriorate, preserving clear markings over a long period. Application Details For high temperature hot coils, slabs, burettes, and other marking.