(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Marking ability can be restored when the crayon pen tip is dried just by rubbing it against the workpiece several times. Scribing can also be performed on oily, watery, grainy and dirty surfaces. Features outstanding weather resistance and ultraviolet ray resistance and maintains clear marking for an extended period of time. For marking various building materials.
Part Number |
---|
80220 |
80221 |
80222 |
80223 |
80224 |
80225 |
80226 |
80227 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code |
---|---|---|---|---|---|---|---|
฿ 234.29 | LAC SOLID PAINT-AMBIENT MARKER | 1 Piece(s) | 10 Day(s) | White | 444-4019 | ||
฿ 234.29 | LAC SOLID PAINT-AMBIENT MARKER | 1 Piece(s) | 12 Day(s) | Yellow | 444-4027 | ||
฿ 228.11 | LAC SOLID PAINT-AMBIENT MARKER | 1 Piece(s) | 10 Day(s) | Red | 444-4035 | ||
฿ 234.29 | LAC SOLID PAINT-AMBIENT MARKER | 1 Piece(s) | 1 Day(s) | Black | 444-4043 | ||
฿ 228.11 | LAC SOLID PAINT-AMBIENT MARKER | 1 Piece(s) | 14 Day(s) | Orange | 444-4051 | ||
฿ 234.29 | LAC SOLID PAINT-AMBIENT MARKER | 1 Piece(s) | 10 Day(s) | Blue | 444-4060 | ||
฿ 228.11 | LAC SOLID PAINT-AMBIENT MARKER | 1 Piece(s) | 12 Day(s) | Green | 444-4078 | ||
฿ 228.11 | LAC SOLID PAINT-AMBIENT MARKER | 1 Piece(s) | 14 Day(s) | Pink | 444-4086 |
Loading...
Product Model | Industrial Marker | Character Size | Bold | Shape | Bold Round |
---|---|---|---|---|---|
Use | Building Material | Application Temperature Range(°C) | -46~66 | Mass(g) | 45.4 |
Material | Pigment | Features | When the pen tip dries, a few quick rubs of the tip start it writing again; long repeated use. Also marks on oily, water, rough or dirty surfaces. Excellent weather and ultraviolet resistance. Clear long-term marking. | Application Details | For marking various building materials. |
How can we improve?
How can we improve?