1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heat-Resistant Marker "Paint Stick H"

Heat-Resistant Marker "Paint Stick H"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 169.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Enables workpiece scribing in a wide range of temperatures. Resistant to discoloration and deterioration to maintain clear marking over a long period of time. For marking of cast metals, forged metals, hot coils, slabs, billets, etc.

Part Number
81040
81041
81042
81043
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code

฿ 176.00

LAC SOLID PAINT-HOT MARKER 1 Piece(s) 12 Day(s) White444-4108

฿ 176.00

LAC SOLID PAINT-HOT MARKER 1 Piece(s) 1 Day(s) Yellow444-4116

฿ 169.00

LAC SOLID PAINT-HOT MARKER 1 Piece(s) 12 Day(s) Red444-4124

฿ 169.00

LAC SOLID PAINT-HOT MARKER 1 Piece(s) 1 Day(s) Black444-4132

Loading...

  1. 1

Basic Information

Product Model Industrial Marker Character Size Bold Shape Bold Round
Use Iron / Stone / Steel Material Application Temperature Range(°C) 107~593 Mass(g) 9.1
Material Pigment Features Marking of work is possible for a wide temperature range. It does not easily discolor or deteriorate, preserving clear markings over a long period. Application Details For marking of cast metals, forged metals, hot coils, slabs, billets, etc.