(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluorine Grease for Ultra High Vacuum ZLVP

Fluorine Grease for Ultra High Vacuum ZLVP

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ZLVP-75G

  • Type
    Can
  • Heat Resistant
    Y
  • Water Resistance
    N
  • Corrosion Resistant
    Y
  • Alkali Resistance
    Y
  • Cold Resistance
    Y
  • Consistency
    No.2
  • JAN Code
    4949739040061
  • Trusco Code
    389-2018
  • Mass(g)
    75
  • Features
    It is heat-resistant fluorine grease compatible with ultra-high vacuum. It has excellent oxidation stability, lubricity, chemical resistance, resin properties, and electrical insulation.
  • Use
    Sliding portions of bearings, pumps, and valves used under a vacuum. Semiconductor, LCD, and solar panel manufacturing equipment.
  • Operating Temperature Range(°C)
    -60 to 260
  • Material / Primary Component
    Fluorine Oil (PFPE), Fluorine Resin (PTFE)
  • Color
    White
  • Amount Of Content
    1 pc (75 g)
Part Number
ZLVP-75G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,324.80

GREASES(FLUORINE TYPE) 1 Piece(s) 5 Day(s) 1 pc (75 g)

Basic Specifications

  • Type
    Can
  • Heat Resistant
    Y
  • Water Resistance
    N
  • Corrosion Resistant
    Y
  • Alkali Resistance
    Y
  • Cold Resistance
    Y
  • Consistency
    No.2
  • JAN Code
    4949739040061
  • Trusco Code
    389-2018
  • Mass(g)
    75
  • Features
    It is heat-resistant fluorine grease compatible with ultra-high vacuum. It has excellent oxidation stability, lubricity, chemical resistance, resin properties, and electrical insulation.
  • Use
    Sliding portions of bearings, pumps, and valves used under a vacuum. Semiconductor, LCD, and solar panel manufacturing equipment.
  • Operating Temperature Range(°C)
    -60 to 260
  • Material / Primary Component
    Fluorine Oil (PFPE), Fluorine Resin (PTFE)
  • Color
    White
  • Amount Of Content
    1 pc (75 g)

Product Description

[Features]
· Heat-resistant fluorine grease that is compatible in ultra-high vacuums.
· It has excellent oxidation stability, lubricity, chemical resistance, resin properties, and electrical insulation.
[Applications]
· Sliding portions of bearings, pumps, and valves used under a vacuum.
· Manufacturing equipment for semiconductors, liquid crystal panels and solar panels.

Specifications of ZLVP-75G

  • Type
    Can
  • Heat Resistant
    Y
  • Water Resistance
    N
  • Corrosion Resistant
    Y
  • Alkali Resistance
    Y
  • Cold Resistance
    Y
  • Consistency
    No.2
  • JAN Code
    4949739040061
  • Trusco Code
    389-2018
  • Mass(g)
    75
  • Features
    It is heat-resistant fluorine grease compatible with ultra-high vacuum. It has excellent oxidation stability, lubricity, chemical resistance, resin properties, and electrical insulation.
  • Use
    Sliding portions of bearings, pumps, and valves used under a vacuum. Semiconductor, LCD, and solar panel manufacturing equipment.
  • Operating Temperature Range(°C)
    -60 to 260
  • Material / Primary Component
    Fluorine Oil (PFPE), Fluorine Resin (PTFE)
  • Color
    White
  • Amount Of Content
    1 pc (75 g)
Part Number
ZLVP-75G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,324.80

GREASES(FLUORINE TYPE) 1 Piece(s) 5 Day(s) 1 pc (75 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1