(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant / Cold Resistant Lubrication Grease

Heat Resistant / Cold Resistant Lubrication Grease

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSK5401L-1

  • Type
    Can
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Corrosion Resistance
    Y
  • Alkali resistance
    Y
  • Cold Resistance
    Y
  • Exactly
    305
  • JAN Code
    4990561215578
  • Trusco Code
    293-0030
  • Mass(g)
    1185
  • Features
    Has excellent boundary oil lubricity. Has excellent oxidation stability. Has excellent water resistance.
  • Application
    Lubrication of motors, pumps, and fans, etc. Lubrication of various types of bearings, valves, gears, and seals.
  • Operating Temperature Range(°C)
    -40 to 150
  • Material/main components
    Silicone, metallic stone thickener grease
  • Color
    Yellow
  • Amount Of Content
    1 Can (1 kg)
Part Number
TSK5401L-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 23,777.00

฿ 19,021.60

GREASES(SILICONE-TYPE) 1 Piece(s) 22 Day(s) 1 Can (1 kg)

Basic Specifications

  • Type
    Can
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Corrosion Resistance
    Y
  • Alkali resistance
    Y
  • Cold Resistance
    Y
  • Exactly
    305
  • JAN Code
    4990561215578
  • Trusco Code
    293-0030
  • Mass(g)
    1185
  • Features
    Has excellent boundary oil lubricity. Has excellent oxidation stability. Has excellent water resistance.
  • Application
    Lubrication of motors, pumps, and fans, etc. Lubrication of various types of bearings, valves, gears, and seals.
  • Operating Temperature Range(°C)
    -40 to 150
  • Material/main components
    Silicone, metallic stone thickener grease
  • Color
    Yellow
  • Amount Of Content
    1 Can (1 kg)

Product Description

[Features]
· Features outstanding boundary oil lubricity.
· Features outstanding oxidation stability.
· Excellent resistance to water.
[Applications]
· Lubrication of motors, pumps, fans, etc.
· Lubrication of various types of bearings, valves, gears, and seals.

Specifications of TSK5401L-1

  • Type
    Can
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Corrosion Resistance
    Y
  • Alkali resistance
    Y
  • Cold Resistance
    Y
  • Exactly
    305
  • JAN Code
    4990561215578
  • Trusco Code
    293-0030
  • Mass(g)
    1185
  • Features
    Has excellent boundary oil lubricity. Has excellent oxidation stability. Has excellent water resistance.
  • Application
    Lubrication of motors, pumps, and fans, etc. Lubrication of various types of bearings, valves, gears, and seals.
  • Operating Temperature Range(°C)
    -40 to 150
  • Material/main components
    Silicone, metallic stone thickener grease
  • Color
    Yellow
  • Amount Of Content
    1 Can (1 kg)
Part Number
TSK5401L-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 23,777.00

฿ 19,021.60

GREASES(SILICONE-TYPE) 1 Piece(s) 22 Day(s) 1 Can (1 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1