(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Barrierta' Fluorine Grease for Vacuum

Barrierta' Fluorine Grease for Vacuum

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BARRIERTA-IEL/V

  • Type
    Tube
  • Heat Resistant
    Y
  • Water Resistance
    N
  • Cold Resistance
    Y
  • Consistency
    265~295
  • JAN Code
    4582274000017
  • Trusco Code
    324-1441
  • Mass(g)
    94
  • Features
    High vacuum and low torque type item. Does not react or dissolve in most chemicals, solvents, or fuels. Does not alter most rubbers or plastics.
  • Use
    For rubber parts such as seals and bearings used under high vacuum conditions and in a cleanrooms, a vacuum semiconductor manufacturing device, and a vacuum pump.
  • Operating Temperature Range(°C)
    -65~200
  • Material / Primary Component
    Perfluoropolyether / Polytetrafluoroethylene / Additives
  • Color
    White
  • Quantity
    1 pc (75 g)
Part Number
BARRIERTA-IEL/V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 15,713.00

GREASES(FLUORINE TYPE) 1 Piece(s) 12 Day(s) 1 pc (75 g)

Basic Specifications

  • Type
    Tube
  • Heat Resistant
    Y
  • Water Resistance
    N
  • Cold Resistance
    Y
  • Consistency
    265~295
  • JAN Code
    4582274000017
  • Trusco Code
    324-1441
  • Mass(g)
    94
  • Features
    High vacuum and low torque type item. Does not react or dissolve in most chemicals, solvents, or fuels. Does not alter most rubbers or plastics.
  • Use
    For rubber parts such as seals and bearings used under high vacuum conditions and in a cleanrooms, a vacuum semiconductor manufacturing device, and a vacuum pump.
  • Operating Temperature Range(°C)
    -65~200
  • Material / Primary Component
    Perfluoropolyether / Polytetrafluoroethylene / Additives
  • Color
    White
  • Quantity
    1 pc (75 g)

Product Description

High vacuum / low torque type.
[Features]
・ It dissolves in most chemicals, solvents and fuels, and no reaction.
・ No effect on most rubber and plastic.
・ Wide operating temperature range.
[Applications]
・ Cleanroom, vacuum semiconductor manufacturing equipment, vacuum pump.
・ Rubber part such as seal and bearing used under high vacuum conditions.

Specifications of BARRIERTA-IEL/V

  • Type
    Tube
  • Heat Resistant
    Y
  • Water Resistance
    N
  • Cold Resistance
    Y
  • Consistency
    265~295
  • JAN Code
    4582274000017
  • Trusco Code
    324-1441
  • Mass(g)
    94
  • Features
    High vacuum and low torque type item. Does not react or dissolve in most chemicals, solvents, or fuels. Does not alter most rubbers or plastics.
  • Use
    For rubber parts such as seals and bearings used under high vacuum conditions and in a cleanrooms, a vacuum semiconductor manufacturing device, and a vacuum pump.
  • Operating Temperature Range(°C)
    -65~200
  • Material / Primary Component
    Perfluoropolyether / Polytetrafluoroethylene / Additives
  • Color
    White
  • Quantity
    1 pc (75 g)
Part Number
BARRIERTA-IEL/V
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 15,713.00

GREASES(FLUORINE TYPE) 1 Piece(s) 12 Day(s) 1 pc (75 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1