(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluorine Grease for High Temperatures for Food Machinery, "Barrierta"

Fluorine Grease for High Temperatures for Food Machinery, "Barrierta"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BARRIERTA-L55/2-H1

  • Product Model
    Paste
  • NSF
    NSF H1
  • JAN Code
    4582274000031
  • Trusco Code
    324-1424
  • Mass(g)
    94
  • Features
    Excellent heat resistance. Does not dissolve or react with most chemicals, solvents and fuels.
  • Operating Temperature Range(°C)
    -30~260
  • Consistency
    No.2
  • Material / Primary Component
    Perfluoropolyether / Polytetrafluoroethylene / Additives
  • Color
    White
  • Use
    From high temperature equipment such as drying ovens to parts operated at high temperature conditions such as automotive parts, etc. Food/beverage manufacturing/processing machines.
  • Amount Of Content
    1 pc (75 g)
Part Number
BARRIERTA-L55/2-H1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,295.00

LUBRICANTS FOR FOOD MACHINE 1 Piece(s) 16 Day(s) 1 pc (75 g)

Basic Specifications

  • Product Model
    Paste
  • NSF
    NSF H1
  • JAN Code
    4582274000031
  • Trusco Code
    324-1424
  • Mass(g)
    94
  • Features
    Excellent heat resistance. Does not dissolve or react with most chemicals, solvents and fuels.
  • Operating Temperature Range(°C)
    -30~260
  • Consistency
    No.2
  • Material / Primary Component
    Perfluoropolyether / Polytetrafluoroethylene / Additives
  • Color
    White
  • Use
    From high temperature equipment such as drying ovens to parts operated at high temperature conditions such as automotive parts, etc. Food/beverage manufacturing/processing machines.
  • Amount Of Content
    1 pc (75 g)

Product Description

[Features]
· Features outstanding heat resistance.
· Does not dissolve or react with most chemicals, solvents and fuels.
· Registered as NSF H1, also suitable for food production machinery.
[Applications]
· From high temperature equipment such as drying ovens to parts operated at high temperature conditions such as automotive parts, etc.
· Food/beverage manufacturing/processing machines.
· For locations wetted by chemicals or solvents, such as centrifuges or chemical plants.

Specifications of BARRIERTA-L55/2-H1

  • Product Model
    Paste
  • NSF
    NSF H1
  • JAN Code
    4582274000031
  • Trusco Code
    324-1424
  • Mass(g)
    94
  • Features
    Excellent heat resistance. Does not dissolve or react with most chemicals, solvents and fuels.
  • Operating Temperature Range(°C)
    -30~260
  • Consistency
    No.2
  • Material / Primary Component
    Perfluoropolyether / Polytetrafluoroethylene / Additives
  • Color
    White
  • Use
    From high temperature equipment such as drying ovens to parts operated at high temperature conditions such as automotive parts, etc. Food/beverage manufacturing/processing machines.
  • Amount Of Content
    1 pc (75 g)
Part Number
BARRIERTA-L55/2-H1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,295.00

LUBRICANTS FOR FOOD MACHINE 1 Piece(s) 16 Day(s) 1 pc (75 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1