(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Calforex Spray Grease

Calforex Spray Grease

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of CALFOREX-300ML

  • Type
    Spray
  • Function
    Sustainability
  • Body / Option
    Main Body
  • JAN Code
    4949739060038
  • Trusco Code
    421-6342
  • Mass(g)
    300
  • Features
    The ability of the rust-proof lubrication spray is 10 times or more of general grease. Strong prevention of degradation of parts due to rust and wear.
  • Use
    Long term rust preventive for various molds and for in-transit items.
  • Operating Temperature Range(°C)
    -15~180
  • Material / Primary Component
    Mineral Oil
  • Color
    Light Brown
  • Amount Of Content
    1 pc (300 ml)
Part Number
CALFOREX-300ML
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 730.02

LUBRICATION SPRAYS 2 Piece(s) 8 Day(s) 1 pc (300 ml)

Basic Specifications

  • Type
    Spray
  • Function
    Sustainability
  • Body / Option
    Main Body
  • JAN Code
    4949739060038
  • Trusco Code
    421-6342
  • Mass(g)
    300
  • Features
    The ability of the rust-proof lubrication spray is 10 times or more of general grease. Strong prevention of degradation of parts due to rust and wear.
  • Use
    Long term rust preventive for various molds and for in-transit items.
  • Operating Temperature Range(°C)
    -15~180
  • Material / Primary Component
    Mineral Oil
  • Color
    Light Brown
  • Amount Of Content
    1 pc (300 ml)

Product Description

[Features]
·Anti-corrosive lubricating spray grease that has approximately 10 times more anti-corrosion ability than general grease.
·Strongly prevents deterioration of parts due to rust and wear
[Applications]
·As a long-term rust inhibitor for various molds and transportation

Specifications of CALFOREX-300ML

  • Type
    Spray
  • Function
    Sustainability
  • Body / Option
    Main Body
  • JAN Code
    4949739060038
  • Trusco Code
    421-6342
  • Mass(g)
    300
  • Features
    The ability of the rust-proof lubrication spray is 10 times or more of general grease. Strong prevention of degradation of parts due to rust and wear.
  • Use
    Long term rust preventive for various molds and for in-transit items.
  • Operating Temperature Range(°C)
    -15~180
  • Material / Primary Component
    Mineral Oil
  • Color
    Light Brown
  • Amount Of Content
    1 pc (300 ml)
Part Number
CALFOREX-300ML
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 730.02

LUBRICATION SPRAYS 2 Piece(s) 8 Day(s) 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Anti-corrosive lubrication spray grease with anti-rust capacity of about 10 times the general grease.

Usage

●Various molds, as a long-term anti-rust agent for transportation.

Specification

●Color:Light Brown
●Capacity(ml):300
●SPQ(piece):12
●Working Temperature Range: -15 to 180°C

Materials

●Principal Component: Mineral Oil