(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricating · Fluorine Oil Spray Clew Bar

Lubricating · Fluorine Oil Spray Clew Bar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PR8886

  • Type
    Spray
  • Function
    Super-High Temperature
  • Body / Option
    Main Body
  • JAN Code
    4582274000086
  • Trusco Code
    331-8974
  • Mass(g)
    500
  • Features
    Excellent heat resistance, the oil evaporation is minimal. It does not solidify. Prevents sticking of rubber and plastic.
  • Use
    Lubrication, sticking prevention, mounting plastic parts or rubber parts such as oil seals. Chain or gear lubrication for high-temperature machines such as furnaces. High-voltage and high-current electric contacts.
  • Operating Temperature Range(°C)
    -25~260
  • Material / Primary Component
    Fluorine Oil, Fluorine Type Solvent
  • Color
    Transparency
  • Inner capacity
    1 pc (320 ml)
Part Number
PR8886
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,145.89

LUBRICATION SPRAYS 1 Piece(s) 11 Day(s) 1 pc (320 ml)

Basic Specifications

  • Type
    Spray
  • Function
    Super-High Temperature
  • Body / Option
    Main Body
  • JAN Code
    4582274000086
  • Trusco Code
    331-8974
  • Mass(g)
    500
  • Features
    Excellent heat resistance, the oil evaporation is minimal. It does not solidify. Prevents sticking of rubber and plastic.
  • Use
    Lubrication, sticking prevention, mounting plastic parts or rubber parts such as oil seals. Chain or gear lubrication for high-temperature machines such as furnaces. High-voltage and high-current electric contacts.
  • Operating Temperature Range(°C)
    -25~260
  • Material / Primary Component
    Fluorine Oil, Fluorine Type Solvent
  • Color
    Transparency
  • Inner capacity
    1 pc (320 ml)

Product Description

[Features]
· Excellent heat resistance and oil evaporation is minimal. It does not solidify.
· Prevents sticking of rubber and plastic.
· Affects almost no rubber or plastic.
[Applications]
· Assembly, prevention of adhesion, and lubrication of rubber products such as oil seals and plastic parts.
· Chain and gear lubrication for furnaces and other high-heat equipment.
· High-voltage and high-current electric contacts.

Specifications of PR8886

  • Type
    Spray
  • Function
    Super-High Temperature
  • Body / Option
    Main Body
  • JAN Code
    4582274000086
  • Trusco Code
    331-8974
  • Mass(g)
    500
  • Features
    Excellent heat resistance, the oil evaporation is minimal. It does not solidify. Prevents sticking of rubber and plastic.
  • Use
    Lubrication, sticking prevention, mounting plastic parts or rubber parts such as oil seals. Chain or gear lubrication for high-temperature machines such as furnaces. High-voltage and high-current electric contacts.
  • Operating Temperature Range(°C)
    -25~260
  • Material / Primary Component
    Fluorine Oil, Fluorine Type Solvent
  • Color
    Transparency
  • Inner capacity
    1 pc (320 ml)
Part Number
PR8886
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,145.89

LUBRICATION SPRAYS 1 Piece(s) 11 Day(s) 1 pc (320 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1