(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Klueber Fluorine Oil Spray for Electrical Contact

Klueber Fluorine Oil Spray for Electrical Contact

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KLUEBER-L601

  • Type
    Spray
  • Function
    Sustainability
  • Body / Option
    Main Body
  • JAN Code
    4582274000062
  • Trusco Code
    324-1475
  • Mass(g)
    194
  • Features
    Oil for electrical contact with excellent heat-resistant property. Does not affect rubber or plastic.
  • Use
    Various switches. Can be used to prevent adhesion, assemble and lubricate rubber and plastic parts.
  • Operating Temperature Range(°C)
    -40~180
  • Material / Primary Component
    Fluorine Oil, Dilution Solvent
  • Color
    Transparency
  • Specifications
    Straw Nozzle (for detailing, depth)
  • Inner capacity
    1 pc (150 ml)
Part Number
KLUEBER-L601
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,485.91

LUBRICATION SPRAYS 2 Piece(s) 8 Day(s) 1 pc (150 ml)

Basic Specifications

  • Type
    Spray
  • Function
    Sustainability
  • Body / Option
    Main Body
  • JAN Code
    4582274000062
  • Trusco Code
    324-1475
  • Mass(g)
    194
  • Features
    Oil for electrical contact with excellent heat-resistant property. Does not affect rubber or plastic.
  • Use
    Various switches. Can be used to prevent adhesion, assemble and lubricate rubber and plastic parts.
  • Operating Temperature Range(°C)
    -40~180
  • Material / Primary Component
    Fluorine Oil, Dilution Solvent
  • Color
    Transparency
  • Specifications
    Straw Nozzle (for detailing, depth)
  • Inner capacity
    1 pc (150 ml)

Product Description

[Features]
・ An oil with excellent heat resistance for electrical contacts.
・ It has almost no effect on rubber and plastic.
・ Fluorine-based lubricant.
[Applications]
・ Various switches.
・ Lubrication, assembly and adhesion prevention of rubber and plastic parts.
・ Electrical contacts.

Specifications of KLUEBER-L601

  • Type
    Spray
  • Function
    Sustainability
  • Body / Option
    Main Body
  • JAN Code
    4582274000062
  • Trusco Code
    324-1475
  • Mass(g)
    194
  • Features
    Oil for electrical contact with excellent heat-resistant property. Does not affect rubber or plastic.
  • Use
    Various switches. Can be used to prevent adhesion, assemble and lubricate rubber and plastic parts.
  • Operating Temperature Range(°C)
    -40~180
  • Material / Primary Component
    Fluorine Oil, Dilution Solvent
  • Color
    Transparency
  • Specifications
    Straw Nozzle (for detailing, depth)
  • Inner capacity
    1 pc (150 ml)
Part Number
KLUEBER-L601
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,485.91

LUBRICATION SPRAYS 2 Piece(s) 8 Day(s) 1 pc (150 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1