Portable Explosion Proof Cutter "Reachit Air Saw"

Brand :
ITI
Caution
Product Description
[Features]
·Due to the front exhaust, sparks are less likely to occur, so it can be used in places where fire is strictly prohibited.
[Applications]
·It can be used as a maintenance tool.
Features
●There is a characteristic that sparks are less likely to occur at the front exhaust, and it can be used by ingenuity even at a place where fire is prohibited.Usage
●As a regular maintenance tool.Specification
●Cutting Performance(mm):Iron Plate 20●Stroke Length(mm):45
●Number of Strokes(time/min):0 to 1200
●Air Consumption(m3/min):0.18
●Hose Intake Port:PT1/4
●Exhaust:Forward
●Total Length(mm):425
●SPQ(piece):1
●Working Air Pressure: 0.49 to 0.69MPa
●Spare Blade Max Dimension: Thickness 1.5 x Width 13mm
Accessories
●Maintenance Oil●Coupler
●Saw Blade
●Wrench