1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Air Impact Wrench (271)

AIR IMPACT WRENCH

Air Impact Wrench (271)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●High-quality long-selling model in the standard series.
●Ideal for heavy work.
●Long seller series that demonstrates power in ship building, heavy equipment, assembly line, heavy work on plants.
●Top class in the industry in both output torque and durabi

Usage

●For general industries such as automobile related.

Specification

●Capacity Bolt Diameter(mm):33
●Max Tightening Torque(N・m):1491
●No Load Speed(min-1):5500
●Air Consumption(m3/min):0.269
●Hose Mounting Port:NPT3/8
●Exhaust:Downward
●Hammer Type:Twin Hammer
●Working Air Pressure: 0.62MPa

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
271
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSocket Insertion Angle
(mm)
Total Length
(mm)
Trusco Code Mass
(kg)

฿ 54,606.45

AIR IMPACT WRENCH 1 Piece(s) 1 Day(s) 25.4226446-04135.67

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 1491 Suitable Bolt Diameter(φ/mm) 33 Hammer Type Twin Hammers
Number of No-load Revolutions(rpm) 5500 Operating Air Pressure(Mpa) 0.62 Hose Fixing Port NPT3/8
Air Consumption(m³/min) 0.269 Exhaust Downward Type Regular
Advantages This longtime bestselling model is from the No. 1 standard series of high quality Ingersoll Rand products. Its power makes it ideal for heavy work such as shipbuilding, heavy machining, assembly line and plant work. Sets the industry standard with high power torque and durability. Use For automobile-related, etc. and general industrial use.

Please check the type/dimensions/specifications of the part 271 in the Air Impact Wrench series.

Products with similar specification

Part Number
261
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSocket Insertion Angle
(mm)
Total Length
(mm)
Trusco Code Mass
(kg)

฿ 44,076.15

1 Piece(s) 10 Day(s) 19224446-04055.62