1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Impact Wrench (Part Number)

Air Impact Wrench
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 23,492.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A new twin hammer model. A Titanium hammer case is used for the body, achieving lower noise, lower air consumption, lighter weight, higher strength, and higher durability. Ultra small body improves work operability in small spaces, and light weight decreases burden on the operator. For automobile-related, etc. and general industrial use.

Part Number
2115QTIMAXSALE
2135QTIMAX-APSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Number of No-load Revolutions
(rpm)
Air Consumption
(m³/min)
Total Length
(mm)
JAN Code Trusco Code Mass
(kg)

฿ 23,492.57

฿ 22,621.00

IRA AIR IMPACT WRENCH 1 Piece(s) 10 Day(s) 4079.516150000.113151-446-03591.13

฿ 38,760.00

฿ 31,008.00

IRA1 IMPACT WRENCH 1 Piece(s) 17 Day(s) 105412.72298000.1421870663023100883756-32131.83

Loading...

  1. 1

Basic Information

Hammer Type Twin Hammers Operating Air Pressure(Mpa) 0.62 Hose Fixing Port NPT1/4
Exhaust Downward Type Regular Advantages This is new model of twin hammer. A Titanium hammer case is used for the body, achieving lower noise, lower air consumption, lighter weight, higher strength and higher durability. Ultra small body makes work in small space more efficient, and its light weight reduces the operator's workload.
Use For automobile-related, etc. and general industrial use.