(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ultrasonic vibration at 40,000 times per second, so excessive force is not needed for cutting.
Part Number |
---|
SUW-30CD |
SUW-30CT |
SUW-30CTL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Model | Handpiece Cord Length (m) | Oscillator Size (mm) | Handpiece Size (mm) | Cord Length (m) | Type | Blade Replacement Size | Blade Replacement Quantity | Trusco Code | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 103,946.67 | ULTRASONIC CUTTER | 1 Piece(s) | 40 Day(s) | On-Hand Switch Type | 2 | 180X175X76 | 34X216 | 2 | - | - | 20 | 238-4558 | Spare blade code: SUW-H-1, SUW-H-2, SUW-H-3, SUW-H-4, SUW-H-5 | ||
฿ 89,812.02 | SUZ ULTRASONIC CUTTER | 1 Piece(s) | 40 Day(s) | Foot Switch Type | 1.4 | 180X175X79 | 24X215 | 1.4 | CT | Thickness 0.38mm | 40 sheet/pack , Code: SUW-M-1 | 238-4566 | Spare blade code: SUW-M-1 | ||
฿ 97,048.60 | SUZ ULTRASONIC CUTTER | 1 Piece(s) | 40 Day(s) | Foot Switch Type | 1.4 | 180X175X79 | 24X225 | 1.4 | CTL | Thickness 0.60mm | 100 sheet/pack, Code: SUW-L-1 | 238-4574 | Spare blade code: SUW-L-1 |
Loading...
Product Model | Ultrasonic Cutter | Voltage(V) | AC100 | Oscillator Frequency(kHz) | 40 |
---|---|---|---|---|---|
Oscillator Input 50 / 60 Hz(V) | AC100 | Oscillator Rated Current(A) | 0.7 | Oscillator Mass(kg) | 1.6 |
Power Consumption(W) | 55 | Maximum Output(W) | 35 (Continuously Variable) | Mass(kg) | 3 |
Features | Ultrasonic vibration at 40,000 times per second, so excessive force is not needed for cutting. | Accessories | Replacement Blade, Hexagonal Bar Wrench, Set Screw, Fuse | Oscillator Oscillation Method | Self-Oscillating / Automatic Frequency Tracking |
Handpiece Oscillator | Bolt Tightening, Langevin Type | Handpiece Input Method | Push Switch Type |
How can we improve?
How can we improve?