1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Hydraulic Puncher

Manual Hydraulic Puncher
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 39,588.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clean finish. No chipping dispersion. Separating head type.

Part Number
SH10-1-APSALE
SH10-1-BPSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAbstract JAN Code

฿ 49,839.00

฿ 39,871.20

IZM AIRTOOL 1 Piece(s) 20 Day(s) For Thin Steel / Spare Blade: A19, A25, A31, A39, A514906274801229

฿ 39,588.00

฿ 31,670.40

IZM AIRTOOL 1 Piece(s) 1 Day(s) For Thick Steel / Spare Blade: B16, B22, B28, B36, B42, B544906274801236

Loading...

  1. 1

Basic Information

Product Type 手動油圧式パンチャー Maximum Drilling Capacity (Stainless Steel)(mm) t1.6 x Ø 115 Maximum Drilling Capacity (Mild Steel)(mm) t3.2 x Ø 115
Double Insulation Y/N NA Mass(kg) 4.8 Features Clean finish. No chipping dispersion. Separating head type.
Accessory Set Bolts (SH10SB3/8, SH10SB3/4), Collar 3 Points, Steel Case