(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arbor Press Hinode

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 11,266.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ABP-0
ABP-1 SALE
ABP-2 SALE
ABP-3 SALE
ABP-5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Table Size
(mm)
Table Depth
(mm)
Rack Dimensions
(mm)
Lever Dimensions
(mm)
Rack Pressure / At 30 kg
(kg)
Rack Pressure / At 50 kg
(kg)
Rack Pressure / At 70 kg
(kg)
JAN Code Trusco Code Mass
(kg)

฿ 11,266.00

ARBOR PRESS 1 Piece(s) Same day 100 102X230 90 19X190 φ13x248 434 723 1013 4940179001018 112-6709 9

฿ 18,077.00

฿ 15,748.68

ARBOR PRESS 1 Piece(s) 12 Day(s) 115 128X270 105 25X242 φ16X320 486 810 1134 4940179001025 112-6717 15

฿ 26,601.00

฿ 23,188.09

ARBOR PRESS 1 Piece(s) 1 Day(s) 190 173X400 140 30X355 φ19X455 543 905 1268 4940179001032 112-6725 36

฿ 41,150.00

฿ 38,405.30

HID ARBOR PRESS 1 Piece(s) 40 Day(s) 285 202X455 180 36X546 φ22X505 584 989 1345 4940179001049 465-3530 65

฿ 137,040.00

฿ 112,852.44

HID ARBOR PRESS 1 Piece(s) 40 Day(s) 400 250X460 180 40X600 φ22X620 669 1115 1562 - 465-3548 85

Basic Specifications

  • Features
    Hand-push pressure pressing prevents opposite part from getting damaged during knocking bushings, inserting bearings or pulling out knock-pins.

Product Description

[Features]
·With the manual pressure press, you can perform operations such as pushing, inserting bearings, and removing dowel pins without damaging other objects.

Part Number
ABP-0
ABP-1 SALE
ABP-2 SALE
ABP-3 SALE
ABP-5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Table Size
(mm)
Table Depth
(mm)
Rack Dimensions
(mm)
Lever Dimensions
(mm)
Rack Pressure / At 30 kg
(kg)
Rack Pressure / At 50 kg
(kg)
Rack Pressure / At 70 kg
(kg)
JAN Code Trusco Code Mass
(kg)

฿ 11,266.00

ARBOR PRESS 1 Piece(s) Same day 100 102X230 90 19X190 φ13x248 434 723 1013 4940179001018 112-6709 9

฿ 18,077.00

฿ 15,748.68

ARBOR PRESS 1 Piece(s) 12 Day(s) 115 128X270 105 25X242 φ16X320 486 810 1134 4940179001025 112-6717 15

฿ 26,601.00

฿ 23,188.09

ARBOR PRESS 1 Piece(s) 1 Day(s) 190 173X400 140 30X355 φ19X455 543 905 1268 4940179001032 112-6725 36

฿ 41,150.00

฿ 38,405.30

HID ARBOR PRESS 1 Piece(s) 40 Day(s) 285 202X455 180 36X546 φ22X505 584 989 1345 4940179001049 465-3530 65

฿ 137,040.00

฿ 112,852.44

HID ARBOR PRESS 1 Piece(s) 40 Day(s) 400 250X460 180 40X600 φ22X620 669 1115 1562 - 465-3548 85

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With the manual pressure force press, you can work without damaging the other object such as pushing, inserting bearings, extracting knock pins, etc.

Specification

●SPQ(piece):1